1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G-TWIN Breaker EW Series JAG

G-TWIN Breaker EW Series JAG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 25,733.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small compact new series complying to the latest international standards including IEC60947-2. JAG

Part Number
EW125JAG-3P015KSALE
EW125JAG-3P020BSALE
EW125JAG-3P020KSALE
EW125JAG-3P030BSALE
EW125JAG-3P040KSALE
EW125JAG-4P020BSALE
EW125JAG-4P030KSALE
EW125JAG-4P040BSALE
EW125JAG-4P050BSALE
EW125JAG-4P050KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
rate sensitivity current
(mA)
Dimension width
(mm)
Number of Elements

฿ 25,733.33

฿ 8,486.85

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 315100/200/500/1000903E

฿ 25,733.33

฿ 8,486.85

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32030903E

฿ 25,733.33

฿ 8,486.85

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 320100/200/500/1000903E

฿ 25,733.33

฿ 8,486.85

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 33030903E

฿ 25,733.33

฿ 8,486.85

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 340100/200/500/1000903E

฿ 38,600.00

฿ 11,464.20

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 420301204E

฿ 38,600.00

฿ 11,464.20

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 430100/200/500/10001204E

฿ 38,600.00

฿ 11,464.20

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 440301204E

฿ 38,600.00

฿ 11,464.20

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 450301204E

฿ 38,600.00

฿ 11,464.20

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 450100/200/500/10001204E

Loading...

  1. 1

Basic Information

Ampere frame AF 125AF Rated block capacity AC 400 V(kA) 30 Rated Operating Voltage(V) AC100 to 230 to 440
Mounting Method Fasten With Screws Representative Standard PSE / CE / TUV / CCC Dimension height(mm) 155
Dimension depth(mm) 95 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form
Application General Purpose Form Model Class General wiring Specifications Standard product
Rated block capacity AC 230 V(kA) 50 Auxiliary switch NA Warning Switch NA
Accessory NA Include removable equipment NA CE/TUV/CCC authentication Required