(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Automatic breaker / earth leakage circuit breaker also serving as neutral line open phase protection of single phase 3 wire circuit.
Part Number |
---|
EW250EAN-3P150B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,821.66 ฿ 24,616.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 250AF | 150 | 30 | 165 | 105 | 95 |
Loading...
Number of Poles | 3 |
---|
Please check the type/dimensions/specifications of the part EW250EAN-3P150B in the G-TWIN Earth leakage breaker EW series EAN series.
Part Number |
---|
EW250EAN-3P125B |
EW250EAN-3P125K |
EW250EAN-3P150K |
EW250EAN-3P175B |
EW250EAN-3P175K |
EW250EAN-3P200B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated Current (A) | rate sensitivity current (mA) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 32,821.66 | 1 Piece(s) | 61 Day(s) | 250AF | 125 | 30 | 165 | 105 | 95 | ||
฿ 32,821.66 | 1 Piece(s) | 61 Day(s) | 250AF | 125 | 100/200/500/1000 | 165 | 105 | 95 | ||
฿ 32,821.66 | 1 Piece(s) | 61 Day(s) | 250AF | 150 | 100/200/500/1000 | 165 | 105 | 95 | ||
฿ 32,821.66 | 1 Piece(s) | 61 Day(s) | 250AF | 175 | 30 | 165 | 105 | 95 | ||
฿ 32,821.66 | 1 Piece(s) | 61 Day(s) | 250AF | 175 | 100/200/500/1000 | 165 | 105 | 95 | ||
฿ 32,821.66 | 1 Piece(s) | 61 Day(s) | 250AF | 200 | 30 | 165 | 105 | 95 |
How can we improve?
How can we improve?