G-TWIN Breaker BW Series External Operation Handle V Type

Caution
Product Description
Twin breaker evolved to a new stage (V type)
[Features]
· Conforms with the main international standards and has obtained third party approval.
· IEC, JIS, EN/CE marking, GB (CCC), ULCSA (cUL) listed.
· In the 3-pole product, the center of the handle, FAB, and ELB centers are aligned.
· External control handle and body handle with 2 pole product.
· In this case, please refer to the notes on cutting external operation handle panel.
· All processing is a simple round hole shape.
· Door interlock function preventing access to FAB, ELB when the door is open.
· The door is opened by the RELEASE screw with the handle in the ON state.
· The main circuit insulation is reinforced by the installation screw thread of the molding.
· EN60947-17. Can be used for 1.6 isolation.
· Can be used as a EN60204-1 power supply switch.
· A safety structure where, when the contact of the main body is closed, the external operation handle cannot be locked OFF.
· The lock lever self holding function when the door is OPEN comes as standard, improving operability