1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series SAT (32AF/50AF) (BW32SAT-2P015)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series SAT (32AF/50AF) (BW32SAT-2P015)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The instantaneous trip loss current value is set higher than that of MCCBs for general wiring. Unwanted operation due to transformer excitation inrush current can be prevented.

Part Number
BW32SAT-2P015 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated block capacity AC 230 V
(kA)

฿ 1,696.66

฿ 1,272.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF2.5/2215505/3

Loading...

  1. 1

Basic Information

Dimension height(mm) 100 Dimension depth(mm) 84

Please check the type/dimensions/specifications of the part BW32SAT-2P015 in the G-TWIN Breaker BW Series SAT (32AF/50AF) series.

Products with similar specification

Part Number
BW32SAT-2P020
BW32SAT-2P030
BW32SAT-3P015
BW32SAT-3P020
BW32SAT-3P030
BW50SAT-2P015
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated block capacity AC 230 V
(kA)

฿ 1,696.66

1 Piece(s) 76 Day(s) 32AF2.5/2220505/3

฿ 1,696.66

1 Piece(s) 76 Day(s) 32AF2.5/2230505/3

฿ 2,421.67

1 Piece(s) 76 Day(s) 32AF7.5/4315755/3

฿ 2,421.67

1 Piece(s) 76 Day(s) 32AF7.5/4320755/3

฿ 2,421.67

1 Piece(s) 76 Day(s) 32AF7.5/4330755/3

฿ 3,075.00

1 Piece(s) 76 Day(s) 50AF7.5/42155010/5