(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a circuit breaker excluding the over-current trip element from a standard auto breaker. It is used as switchgear. SAS
Part Number |
---|
BW32SAS-2P032 |
BW32SAS-3P032 |
BW50SAS-2P050 |
BW50SAS-3P050 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Number of Poles | Rated Current (A) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,601.67 ฿ 1,201.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 32AF | 2 | 32 | 50 | ||
฿ 2,310.00 ฿ 1,732.50 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 32AF | 3 | 32 | 75 | ||
฿ 2,925.00 ฿ 2,193.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 50AF | 2 | 50 | 50 | ||
฿ 3,911.67 ฿ 2,933.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 50AF | 3 | 50 | 75 |
Loading...
Mounting Method | DIN/Screw retention | Connection Method | Surface form | Representative Standard | CE |
---|---|---|---|---|---|
Dimension height(mm) | 100 | Dimension depth(mm) | 84 | Model Class | Non-auto switch |
Specifications | Standard product | Features | Crimp/for bar terminals | Auxiliary switch | NA |
Warning Switch | NA | Removable voltage equipment(V) | NA | Insufficient removable voltage equipment(V) | NA |
Include removable equipment | Lead wire system | Application to the DC circuit | AC/DC shared |
How can we improve?
How can we improve?