(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is an automatic breaker / leakage circuit breaker combining overload protection of induction motor (direct starting) and overcurrent protection of electric wire. SAM
Part Number |
---|
BW50SAM-3P016 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Connection Method | Representative Standard | Dimension width (mm) | Features | Auxiliary switch | Include removable equipment | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,911.67 ฿ 2,933.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 50AF | 7.5 | 3 | 16 | Surface form | PSE / CE / TUV / CCC | 75 | Crimp/for bar terminals | NA | Lead wire system | 10 |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | DIN/Screw retention | Dimension height(mm) | 100 |
---|---|---|---|---|---|
Dimension depth(mm) | 84 | Model Class | For electric motor protection | Specifications | Standard product |
Warning Switch | NA | Removable voltage equipment(V) | NA | Insufficient removable voltage equipment(V) | NA |
Application to the DC circuit | Not Applicable |
Please check the type/dimensions/specifications of the part BW50SAM-3P016 in the G-TWIN Breaker BW Series SAM (32AF/50AF) series.
Part Number |
---|
BW32SAM-2P008 |
BW32SAM-2P010 |
BW32SAM-2P016 |
BW50SAM-3P024 |
BW50SAM-3P032 |
BW50SAM-3P040 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | Connection Method | Representative Standard | Dimension width (mm) | Features | Auxiliary switch | Include removable equipment | Rated block capacity AC 230 V (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,601.67 | 1 Piece(s) | 76 Day(s) | 10 | 32AF | 2.5 | 2 | 8 | Surface form | CE / PSE / CCC | 50 | Crimp/for bar terminals | NA | Lead wire system | 5 | ||
฿ 1,601.67 | 1 Piece(s) | 76 Day(s) | 10 | 32AF | 2.5 | 2 | 10 | Surface form | CE / PSE / CCC | 50 | Crimp/for bar terminals | NA | Lead wire system | 5 | ||
฿ 1,601.67 | 1 Piece(s) | 76 Day(s) | 10 | 32AF | 2.5 | 2 | 16 | Surface form | CE / PSE / CCC | 50 | Crimp/for bar terminals | NA | Lead wire system | 5 | ||
฿ 3,911.67 | 1 Piece(s) | 76 Day(s) | 10 | 50AF | 7.5 | 3 | 24 | Surface form | CE / TUV / PSE / CCC | 75 | Crimp/for bar terminals | NA | Lead wire system | 10 | ||
฿ 3,911.67 | 1 Piece(s) | 76 Day(s) | 10 | 50AF | 7.5 | 3 | 32 | Surface form | CE / TUV / PSE / CCC | 75 | Crimp/for bar terminals | NA | Lead wire system | 10 | ||
฿ 3,911.67 | 1 Piece(s) | 76 Day(s) | 10 | 50AF | 7.5 | 3 | 40 | Surface form | CE / TUV / PSE / CCC | 75 | Crimp/for bar terminals | NA | Lead wire system | 10 |
How can we improve?
How can we improve?