1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series SAM (32AF/50AF)

G-TWIN Breaker BW Series SAM (32AF/50AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,601.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an automatic breaker / leakage circuit breaker combining overload protection of induction motor (direct starting) and overcurrent protection of electric wire. SAM

Part Number
BW32SAM-2P002SALE
BW32SAM-2P004SALE
BW32SAM-2P005SALE
BW32SAM-2P008SALE
BW32SAM-2P010SALE
BW32SAM-2P016SALE
BW32SAM-3P002SALE
BW32SAM-3P004SALE
BW32SAM-3P005SALE
BW32SAM-3P008SALE
BW32SAM-3P010SALE
BW32SAM-3P012SALE
BW32SAM-3P016SALE
BW32SAM-3P024SALE
BW32SAM-3P032SALE
BW32SAM-3P0P7SALE
BW32SAM-3P1P4SALE
BW32SAM-3P1P4 1ASALE
BW32SAM-3P2P6SALE
BW50SAM-3P002SALE
BW50SAM-3P004SALE
BW50SAM-3P005SALE
BW50SAM-3P008SALE
BW50SAM-3P010SALE
BW50SAM-3P012SALE
BW50SAM-3P016SALE
BW50SAM-3P024SALE
BW50SAM-3P032SALE
BW50SAM-3P040SALE
BW50SAM-3P045SALE
BW50SAM-3P0P7SALE
BW50SAM-3P1P4SALE
BW50SAM-3P2P6SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Connection Method Representative Standard Dimension width
(mm)
Features Auxiliary switch Include removable equipment Rated block capacity AC 230 V
(kA)

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.522Surface formPSE / CE / CCC50Crimp/for bar terminalsNALead wire system5

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.524Surface formPSE / CE / CCC50Crimp/for bar terminalsNALead wire system5

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.525Surface formPSE / CE / CCC50Crimp/for bar terminalsNALead wire system5

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.528Surface formPSE / CE / CCC50Crimp/for bar terminalsNALead wire system5

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5210Surface formPSE / CE / CCC50Crimp/for bar terminalsNALead wire system5

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5216Surface formPSE / CE / CCC50Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.532Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.534Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.535Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.538Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5310Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5312Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5316Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5324Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5332Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.530.7Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.531.4Insert shapePSE / CE / CCC75Plate studNALead wire system5

฿ 3,596.67

฿ 2,697.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.531.4Insert shapePSE / CE / CCC75Plate studOne for minute loadTerminal Block Type5

฿ 2,310.00

฿ 1,732.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.532.6Surface formPSE / CE / CCC75Crimp/for bar terminalsNALead wire system5

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.532Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.534Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.535Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.538Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.5310Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.5312Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.5316Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.5324Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.5332Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.5340Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.5345Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.530.7Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.531.4Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

฿ 3,911.67

฿ 2,933.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1050AF7.532.6Surface formPSE / CE / TUV / CCC75Crimp/for bar terminalsNALead wire system10

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method DIN/Screw retention Dimension height(mm) 100
Dimension depth(mm) 84 Model Class For electric motor protection Specifications Standard product
Warning Switch NA Removable voltage equipment(V) NA Insufficient removable voltage equipment(V) NA
Application to the DC circuit Not Applicable