1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series SAG (32AF/50AF)

G-TWIN Breaker BW Series SAG (32AF/50AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- G-TWIN Breaker BW Series SAG type from Fuji electric.
- Compact models with unified dimensions meeting UL489 480V requirements.
- Rated current is 3 A to 400A.
- Conforming to international standard IEC/EN(CE)/GB(CCC)/JIS.
- Most accessories can be installed by the user
- No. of poles can be select 2 to 4 poles.
- SAG type is Line protection model, it can be select 7 frame sizes (32AF, 50AF, 63AF, 125AF, 160AF, 250AF and 400AF).
-Rated breaking capacity Icu/Ics (kA) at 440 V AC is 2.5kA (32AF), 7.5 kA (50AF, 63AF), 36KA (125AF, 160AF, 250AF and 400AF).
- Rated insulation voltage Ui is 690 VAC/ 250VDC.
- Tripping device is Thermal-magnetic.

Part Number
BW32SAG-2P003SALE
BW32SAG-2P003 KSALE
BW32SAG-2P003 K ASALE
BW32SAG-2P003 WSALE
BW32SAG-2P003 WASALE
BW32SAG-2P005SALE
BW32SAG-2P005 C2SALE
BW32SAG-2P005 KSALE
BW32SAG-2P005 K ASALE
BW32SAG-2P005 K A C2SALE
BW32SAG-2P005 WSALE
BW32SAG-2P005 WASALE
BW32SAG-2P005 WK ASALE
BW32SAG-2P010SALE
BW32SAG-2P010 C2SALE
BW32SAG-2P010 KSALE
BW32SAG-2P010 K ASALE
BW32SAG-2P010 K A C2SALE
BW32SAG-2P010 WSALE
BW32SAG-2P010 WASALE
BW32SAG-2P015SALE
BW32SAG-2P015 C2SALE
BW32SAG-2P015 KSALE
BW32SAG-2P015 K ASALE
BW32SAG-2P015 K A C2SALE
BW32SAG-2P015 WSALE
BW32SAG-2P015 WASALE
BW32SAG-2P020SALE
BW32SAG-2P020 C2SALE
BW32SAG-2P020 KSALE
BW32SAG-2P020 K ASALE
BW32SAG-2P020 WSALE
BW32SAG-2P020 WASALE
BW32SAG-2P030SALE
BW32SAG-2P030 KSALE
BW32SAG-2P030 K ASALE
BW32SAG-2P030 K A C2SALE
BW32SAG-2P030 WSALE
BW32SAG-2P030 WASALE
BW32SAG-2P032SALE
BW32SAG-2P032 KSALE
BW32SAG-2P032 K ASALE
BW32SAG-2P032 WSALE
BW32SAG-2P032 WASALE
BW32SAG-3P003SALE
BW32SAG-3P003 KSALE
BW32SAG-3P003 K ASALE
BW32SAG-3P003 WSALE
BW32SAG-3P003 WASALE
BW32SAG-3P005SALE
BW32SAG-3P005 KSALE
BW32SAG-3P005 K ASALE
BW32SAG-3P005 WSALE
BW32SAG-3P005 WASALE
BW32SAG-3P010SALE
BW32SAG-3P010 KSALE
BW32SAG-3P010 K ASALE
BW32SAG-3P010 WSALE
BW32SAG-3P010 WASALE
BW32SAG-3P015SALE
BW32SAG-3P015 KSALE
BW32SAG-3P015 K ASALE
BW32SAG-3P015 WSALE
BW32SAG-3P015 WASALE
BW32SAG-3P015WKA
BW32SAG-3P020SALE
BW32SAG-3P020 KSALE
BW32SAG-3P020 K ASALE
BW32SAG-3P020 WSALE
BW32SAG-3P020 WASALE
BW32SAG-3P020WKA
BW32SAG-3P030SALE
BW32SAG-3P030 C4SALE
BW32SAG-3P030 KSALE
BW32SAG-3P030 K ASALE
BW32SAG-3P030 WSALE
BW32SAG-3P030 WASALE
BW32SAG-3P030XFAC200-240V
BW32SAG-3P032SALE
BW32SAG-3P032 KSALE
BW32SAG-3P032 K ASALE
BW32SAG-3P032 WSALE
BW32SAG-3P032 WASALE
BW50SAG-2P005SALE
BW50SAG-2P005 KSALE
BW50SAG-2P005 K ASALE
BW50SAG-2P005 WSALE
BW50SAG-2P005 WASALE
BW50SAG-2P010SALE
BW50SAG-2P010 KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated block capacity AC 230 V
(kA)

฿ 1,050.00

฿ 787.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) -32AF2.5/223505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/223505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/223505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/223505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/223505/3

฿ 1,050.00

฿ 787.50

CIRCIT BRAEAKER 1 Piece(s) Same day 1032AF2.5/225505/3

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) -32AF2.5/225505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/225505/3

฿ 2,620.00

฿ 1,965.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/225505/3

฿ 2,645.00

฿ 1,983.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/225505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/225505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/225505/3

฿ 3,576.66

฿ 2,682.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/225505/3

฿ 1,050.00

฿ 787.50

CIRCIT BRAEAKER 1 Piece(s) Same day 1032AF2.5/2210505/3

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/2210505/3

฿ 1,750.00

฿ 1,312.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2210505/3

฿ 2,620.00

฿ 1,965.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2210505/3

฿ 2,645.00

฿ 1,983.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/2210505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2210505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2210505/3

฿ 1,050.00

฿ 787.50

CIRCIT BRAEAKER 1 Piece(s) Same day 1032AF2.5/2215505/3

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/2215505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2215505/3

฿ 2,620.00

฿ 1,965.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2215505/3

฿ 2,645.00

฿ 1,983.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/2215505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2215505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2215505/3

฿ 1,050.00

฿ 787.50

CIRCIT BRAEAKER 1 Piece(s) Same day -32AF2.5/2220505/3

฿ 1,601.67

฿ 1,201.25

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/2220505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2220505/3

฿ 2,620.00

฿ 1,965.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2220505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2220505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2220505/3

฿ 1,050.00

฿ 787.50

CIRCIT BRAEAKER 1 Piece(s) Same day 1032AF2.5/2230505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2230505/3

฿ 2,620.00

฿ 1,965.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2230505/3

฿ 2,645.00

฿ 1,983.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/2230505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2230505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2230505/3

฿ 1,050.00

฿ 787.50

CIRCIT BRAEAKER 1 Piece(s) Same day 1032AF2.5/2232505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2232505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2232505/3

฿ 1,750.00

฿ 1,312.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2232505/3

฿ 2,620.00

฿ 1,965.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2232505/3

฿ 1,500.00

฿ 1,125.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/233755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/233755/3

฿ 3,295.00

฿ 2,471.25

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/233755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/233755/3

฿ 3,295.00

฿ 2,471.25

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/233755/3

฿ 1,500.00

฿ 1,125.00

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/235755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/235755/3

฿ 3,295.00

฿ 2,471.25

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/235755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/235755/3

฿ 3,295.00

฿ 2,471.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/235755/3

฿ 1,500.00

฿ 1,125.00

CIRCIT BRAEAKER 1 Piece(s) Same day -32AF2.5/2310755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2310755/3

฿ 3,295.00

฿ 2,471.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2310755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2310755/3

฿ 3,295.00

฿ 2,471.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2310755/3

฿ 1,500.00

฿ 1,125.00

CIRCIT BRAEAKER 1 Piece(s) Same day -32AF2.5/2315755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2315755/3

฿ 3,295.00

฿ 2,471.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2315755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2315755/3

฿ 3,295.00

฿ 2,471.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2315755/3

฿ 3,725.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1032AF2.5/2315755/3

฿ 1,500.00

฿ 1,125.00

CIRCIT BRAEAKER 1 Piece(s) Same day -32AF2.5/2320755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2320755/3

฿ 3,295.00

฿ 2,471.25

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2320755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2320755/3

฿ 3,295.00

฿ 2,471.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2320755/3

฿ 3,725.00

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1032AF2.5/2320755/3

฿ 2,581.67

฿ 1,936.25

CIRCIT BRAEAKER 1 Piece(s) Same day -32AF2.5/2330755/3

฿ 2,776.66

฿ 2,082.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 1032AF2.5/2330755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2330755/3

฿ 3,295.00

฿ 2,471.25

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2330755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2330755/3

฿ 3,295.00

฿ 2,471.25

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1032AF2.5/2330755/3

฿ 3,973.33

CIRCIT BRAEAKER 1 Piece(s) 75 Day(s) 1032AF2.5/2330755/3

฿ 1,500.00

฿ 1,125.00

CIRCIT BRAEAKER 1 Piece(s) Same day 1032AF2.5/2332755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2332755/3

฿ 3,295.00

฿ 2,471.25

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2332755/3

฿ 2,200.00

฿ 1,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2332755/3

฿ 3,295.00

฿ 2,471.25

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -32AF2.5/2332755/3

฿ 1,316.67

฿ 987.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) -50AF7.5/4255010/5

฿ 2,033.33

฿ 1,525.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -50AF7.5/4255010/5

฿ 2,850.00

฿ 2,137.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1050AF7.5/4255010/5

฿ 2,033.33

฿ 1,525.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -50AF7.5/4255010/5

฿ 2,850.00

฿ 2,137.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1050AF7.5/4255010/5

฿ 1,316.67

฿ 987.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) -50AF7.5/42105010/5

฿ 2,033.33

฿ 1,525.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -50AF7.5/42105010/5

Loading...

Basic Information

Dimension height(mm) 100 Dimension depth(mm) 84