1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series RAGU (50AF) (Part Number)

G-TWIN Breaker BW Series RAGU (50AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,341.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- G-TWIN Breaker BW GLOBAL Series RAGU type from Fuji electric. - Compact models with unified dimensions meeting UL489 480V requirements. - Rated current is 15A to 250A. - Conforming to international standard IEC/EN/GB/JIS/UL/CSA. - Most accessories can be installed by the user - No. of poles can be select 2 to 4 poles. - RAGU type is Line protection model, it can be select 8 frame sizes (50AF, 63AF, 125AF, 160AF, 250AF, 400AF, 630AF and 800AF). -Rated breaking capacity Icu/Ics (kA) at 440 V AC is 10 kA (50AF, 63AF), 50KA (125AF, 160AF, 250AF, 400AF, 630AF and 800AF). - Rated insulation voltage Ui is 690 VAC/ 250VDC. - Tripping device is Thermal-magnetic.

Part Number
BW50RAGU-3P040 FAC100-120V/DC100-110VSALE
BW50RAGU-3P040 FAC200-240VSALE
BW50RAGU-3P040 FAC200-240V4LSALE
BW50RAGU-3P040 FAC200-240VASALE
BW50RAGU-3P040 FAC380-450VSALE
BW50RAGU-3P040 FAC/DC24VSALE
BW50RAGU-3P040 K ASALE
BW50RAGU-3P040 SFSALE
BW50RAGU-3P040 WASALE
BW50RAGU-3P040 WFAC200-240VASALE
BW50RAGU-3P050SALE
BW50RAGU-3P050 1ASALE
BW50RAGU-3P050 4LSALE
BW50RAGU-3P050 8ASALE
BW50RAGU-3P050 DNS2SALE
BW50RAGU-3P050 FAC100-120V/DC100-110VSALE
BW50RAGU-3P050 FAC100-120V/DC100-110VA4LSALE
BW50RAGU-3P050 FAC200-240VSALE
BW50RAGU-3P050 FAC380-450VSALE
BW50RAGU-3P050 FAC/DC24VSALE
BW50RAGU-3P050 FAC/DC24VA4LSALE
BW50RAGU-3P050 KFAC100-120V/DC100-110VSALE
BW50RAGU-3P050 SFSALE
BW50RAGU-3P050 VASALE
BW50RAGU-3P050 W4LSALE
BW50RAGU-3P050 WASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Rated block capacity AC 230 V
(kA)

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 8,290.00

฿ 6,217.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 7,693.33

฿ 5,770.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 6,651.67

฿ 4,988.75

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 7,693.33

฿ 5,770.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 10-10/83407525/16

฿ 9,445.00

฿ 7,083.75

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53407525/13

฿ 6,296.66

฿ 4,722.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 7,991.67

฿ 5,993.75

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 6,296.66

฿ 4,722.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 7,991.67

฿ 5,993.75

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 6,296.66

฿ 4,722.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 8,290.00

฿ 6,217.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 8,046.67

฿ 6,035.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 8,290.00

฿ 6,217.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 9,221.66

฿ 6,916.25

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 6,651.67

฿ 4,988.75

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 8,866.67

฿ 6,650.00

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 7,470.00

฿ 5,602.50

CIRCUIT BREAKER 1 Piece(s) 61 Day(s) -010/53507525/13

฿ 7,693.33

฿ 5,770.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) --10/63507525/14

Loading...

Basic Information

Ampere frame 50AF Dimension height(mm) 120 Dimension depth(mm) 84
Specifications Global product [U:L listed]