(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- G-TWIN Breaker BW Series RAG type from Fuji electric.
- Compact models with unified dimensions meeting UL489 480V requirements.
- Rated current is 15A to 250A.
- Conforming to international standard IEC/EN(CE)/GB(CCC)/JIS.
- Most accessories can be installed by the user
- No. of poles can be select 2 to 4 poles.
- RAG type is Line protection model, it can be select 8 frame sizes (50AF, 63AF, 125AF, 160AF, 250AF, 400AF, 630AF and 800AF).
- Rated breaking capacity Icu/Ics (kA) at 440 V AC is 10 kA (50AF, 63AF), 50KA (125AF, 160AF, 250AF, 400AF, 630AF and 800AF).
- Rated insulation voltage Ui is 690 VAC/ 250VDC.
- Tripping device is Thermal-magnetic.
Ampere frame | 50AF | Rated block capacity AC 400 V(kA) | 10/5 | Dimension height(mm) | 100 |
---|---|---|---|---|---|
Dimension depth(mm) | 84 | Rated block capacity AC 230 V(kA) | 25/13 |
Please check the type/dimensions/specifications of the part BW50RAG-2P015 in the G-TWIN Breaker BW Series RAG (50AF) series.
Part Number |
---|
BW50RAG-2P010 |
BW50RAG-2P010 K |
BW50RAG-2P010 W |
BW50RAG-2P015 K |
BW50RAG-2P015 W |
BW50RAG-2P020 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Dimension width (mm) |
---|---|---|---|---|---|---|---|
฿ 1,483.33 | 1 Piece(s) | 76 Day(s) | 2 | 10 | 50 | ||
฿ 2,200.00 | 1 Piece(s) | 61 Day(s) | 2 | 10 | 50 | ||
฿ 2,200.00 | 1 Piece(s) | 61 Day(s) | 2 | 10 | 50 | ||
฿ 2,200.00 | 1 Piece(s) | 61 Day(s) | 2 | 15 | 50 | ||
฿ 2,200.00 | 1 Piece(s) | 61 Day(s) | 2 | 15 | 50 | ||
฿ 1,483.33 | 1 Piece(s) | 76 Day(s) | 2 | 20 | 50 |
How can we improve?
How can we improve?