1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series External Operation Handle N Type (BW9N0CA)

CIRCIT BRAEAKER ACCESSORIES

G-TWIN Breaker BW Series External Operation Handle N Type (BW9N0CA)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Twin breaker evolved to a new stage (N type)

[Features]
· Conforms with the main international standards and has obtained third party approval.
· IEC, JIS, EN/CE marking, GB (CCC), ULCSA (cUL) listed.
· In the 3-pole product, the center of the handle, FAB, and ELB centers are aligned.
· External control handle and body handle with 2 pole product.
· In this case, please refer to the notes on cutting external operation handle panel.
· All processing is a simple round hole shape.
· Door interlock function preventing access to FAB, ELB when the door is open.
· The door is opened by the RELEASE screw with the handle in the ON state.
· The main circuit insulation is reinforced by the installation screw thread of the molding.
· EN60947-17. Can be used for 1.6 isolation.
· Can be used as a EN60204-1 power supply switch.
· A safety structure where, when the contact of the main body is closed, the external operation handle cannot be locked OFF.
· The lock lever self holding function when the door is OPEN comes as standard, improving operability

Part Number
BW9N0CA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDivision Type Color Applicable model (FAB) Applicable model (ELB)

฿ 2,350.00

฿ 1,762.50

CIRCIT BRAEAKER ACCESSORIES 1 Piece(s) 61 Day(s) Outer Accessory OptionHandle-BW125/BW50HAGEW125/EW50HAG

Loading...

  1. 1

Basic Information

Type N type Application External operation handle

Please check the type/dimensions/specifications of the part BW9N0CA in the G-TWIN Breaker BW Series External Operation Handle N Type series.

Products with similar specification

Part Number
BW9N0CA-W
BW9N0CA-Y
BW9N0GA
BW9N0GA-W
BW9N0GA-Y
BW9N0HA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDivision Type Color Applicable model (FAB) Applicable model (ELB)

฿ 2,941.66

1 Piece(s) 90 Day(s) --Ash whiteBW125/BW50HAGEW125/EW50HAG

฿ 2,941.66

1 Piece(s) 90 Day(s) --YellowBW125/BW50HAGEW125/EW50HAG

฿ 2,350.00

1 Piece(s) 61 Day(s) Outer Accessory OptionHandle-BW250EW250

฿ 2,941.66

1 Piece(s) 90 Day(s) Outer Accessory OptionHandleAsh whiteBW250EW250

฿ 2,941.66

1 Piece(s) 90 Day(s) --YellowBW250EW250

฿ 3,490.00

1 Piece(s) 90 Day(s) Outer Accessory OptionHandle-BW400EW400