1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
G-TWIN Breaker BW Series EAS (Part Number)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series EAS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,823.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a circuit breaker excluding the over-current trip element from a standard auto breaker. It is used as switchgear. EAS

Part Number
BW800EAS-3P800 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Number of Poles Rated Current
(A)
Mounting Method Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features

฿ 93,666.67

฿ 70,250.00

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 10[400AF or higher] 800AF3800Fasten With Screws275210146With flat terminal

Loading...

  1. 1

Basic Information

Connection Method Surface form Representative Standard CE Model Class Non-auto switch
Specifications Standard product Auxiliary switch NA Warning Switch NA
Removable voltage equipment(V) NA Insufficient removable voltage equipment(V) NA Include removable equipment Lead wire system
Application to the DC circuit AC/DC shared

Please check the type/dimensions/specifications of the part BW800EAS-3P800 in the G-TWIN Breaker BW Series EAS series.

Products with similar specification

Part Number
BW100EAS-2P100
BW100EAS-3P100
BW250EAS-2P250
BW250EAS-3P250
BW400EAS-2P400
BW400EAS-3P400
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Number of Poles Rated Current
(A)
Mounting Method Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features

฿ 4,823.33

1 Piece(s) 76 Day(s) 10[100AF to 199AF] 100AF2100DIN/Screw retention1005084Crimp/for bar terminals

฿ 6,041.67

1 Piece(s) 76 Day(s) 10[100AF to 199AF] 100AF3100DIN/Screw retention1007584Crimp/for bar terminals

฿ 15,550.00

1 Piece(s) 61 Day(s) 10250AF2250Fasten With Screws16510595Crimp/for bar terminals

฿ 18,033.33

1 Piece(s) 61 Day(s) 10250AF3250Fasten With Screws16510595Crimp/for bar terminals

฿ 23,716.67

1 Piece(s) 61 Day(s) 10[400AF or higher] 400AF2400Fasten With Screws257140146With flat terminal

฿ 29,633.33

1 Piece(s) 61 Day(s) 10[400AF or higher] 400AF3400Fasten With Screws257140146With flat terminal