(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a circuit breaker excluding the over-current trip element from a standard auto breaker. It is used as switchgear. EAS
Part Number |
---|
BW400EAS-3P400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Number of Poles | Rated Current (A) | Mounting Method | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,633.33 ฿ 22,225.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 400AF | 3 | 400 | Fasten With Screws | 257 | 140 | 146 | With flat terminal |
Loading...
Connection Method | Surface form | Representative Standard | CE | Model Class | Non-auto switch |
---|---|---|---|---|---|
Specifications | Standard product | Auxiliary switch | NA | Warning Switch | NA |
Removable voltage equipment(V) | NA | Insufficient removable voltage equipment(V) | NA | Include removable equipment | Lead wire system |
Application to the DC circuit | AC/DC shared |
Please check the type/dimensions/specifications of the part BW400EAS-3P400 in the G-TWIN Breaker BW Series EAS series.
Part Number |
---|
BW100EAS-3P100 |
BW250EAS-2P250 |
BW250EAS-3P250 |
BW400EAS-2P400 |
BW630EAS-3P630 |
BW800EAS-3P800 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame | Number of Poles | Rated Current (A) | Mounting Method | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,041.67 | 1 Piece(s) | 76 Day(s) | 10 | [100AF to 199AF] 100AF | 3 | 100 | DIN/Screw retention | 100 | 75 | 84 | Crimp/for bar terminals | ||
฿ 15,550.00 | 1 Piece(s) | 61 Day(s) | 10 | 250AF | 2 | 250 | Fasten With Screws | 165 | 105 | 95 | Crimp/for bar terminals | ||
฿ 18,033.33 | 1 Piece(s) | 61 Day(s) | 10 | 250AF | 3 | 250 | Fasten With Screws | 165 | 105 | 95 | Crimp/for bar terminals | ||
฿ 23,716.67 | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 400AF | 2 | 400 | Fasten With Screws | 257 | 140 | 146 | With flat terminal | ||
฿ 60,950.00 | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 630AF | 3 | 630 | Fasten With Screws | 275 | 210 | 146 | With flat terminal | ||
฿ 93,666.67 | 1 Piece(s) | 61 Day(s) | 10 | [400AF or higher] 800AF | 3 | 800 | Fasten With Screws | 275 | 210 | 146 | With flat terminal |
How can we improve?
How can we improve?