1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
G-TWIN Breaker BW Series EAN (Part Number)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series EAN
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,921.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an auto breaker / leakage circuit breaker also serving as neutral line open phase protection of single phase 3 wire circuit. EAN

Part Number
BW250EAN-3P125KA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Warning Switch Include removable equipment

฿ 25,765.00

CIRCIT BRAEAKER 1 Piece(s) Quote 10250AF3535125Fasten With Screws-16510595Crimp/for bar terminalsOne standardTerminal Block Type

Loading...

  1. 1

Basic Information

Number of Poles 3 Connection Method Surface form Model Class With single-phase three-wire neutral protection
Specifications Standard product Auxiliary switch NA Removable voltage equipment(V) NA
Insufficient removable voltage equipment(V) NA Application to the DC circuit Not Applicable

Please check the type/dimensions/specifications of the part BW250EAN-3P125KA in the G-TWIN Breaker BW Series EAN series.

Products with similar specification

Part Number
BW100EAN-3P100
BW100EAN-3P100KA
BW250EAN-3P125
BW250EAN-3P150
BW250EAN-3P150KA
BW250EAN-3P175
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Warning Switch Include removable equipment

฿ 13,501.67

1 Piece(s) 76 Day(s) -[100AF to 199AF] 100AF2525100DIN/Screw retentionPSE1007584Crimp/for bar terminalsNALead wire system

฿ 15,026.66

1 Piece(s) 75 Day(s) -[100AF to 199AF] 100AF2525100DIN/Screw retentionPSE1007584Crimp/for bar terminalsOne standardTerminal Block Type

฿ 23,941.67

1 Piece(s) 76 Day(s) 10250AF3535125Fasten With Screws-16510595Crimp/for bar terminalsNALead wire system

฿ 23,941.67

1 Piece(s) 76 Day(s) 10250AF3535150Fasten With Screws-16510595Crimp/for bar terminalsNALead wire system

฿ 25,765.00

1 Piece(s) Quote 10250AF3535150Fasten With Screws-16510595Crimp/for bar terminalsOne standardTerminal Block Type

฿ 23,941.67

1 Piece(s) 76 Day(s) 10250AF3535175Fasten With Screws-16510595Crimp/for bar terminalsNALead wire system