(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is an auto breaker / leakage circuit breaker also serving as neutral line open phase protection of single phase 3 wire circuit. EAN
Part Number |
---|
BW400EAN-3P350 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Warning Switch | Include removable equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,586.67 ฿ 32,690.00 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | [400AF or higher] 400AF | 50 | 50 | 350 | Fasten With Screws | - | 257 | 140 | 146 | With flat terminal | NA | Lead wire system |
Loading...
Number of Poles | 3 | Connection Method | Surface form | Model Class | With single-phase three-wire neutral protection |
---|---|---|---|---|---|
Specifications | Standard product | Auxiliary switch | NA | Removable voltage equipment(V) | NA |
Insufficient removable voltage equipment(V) | NA | Application to the DC circuit | Not Applicable |
Please check the type/dimensions/specifications of the part BW400EAN-3P350 in the G-TWIN Breaker BW Series EAN series.
Part Number |
---|
BW100EAN-3P075 |
BW100EAN-3P100 |
BW100EAN-3P100KA |
BW250EAN-3P125 |
BW250EAN-3P125KA |
BW400EAN-3P400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated Current (A) | Mounting Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Warning Switch | Include removable equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,921.67 | 1 Piece(s) | 75 Day(s) | - | [100AF to 199AF] 100AF | 25 | 25 | 75 | DIN/Screw retention | PSE | 100 | 75 | 84 | Crimp/for bar terminals | NA | Lead wire system | ||
฿ 13,501.67 | 1 Piece(s) | 76 Day(s) | - | [100AF to 199AF] 100AF | 25 | 25 | 100 | DIN/Screw retention | PSE | 100 | 75 | 84 | Crimp/for bar terminals | NA | Lead wire system | ||
฿ 15,026.66 | 1 Piece(s) | 75 Day(s) | - | [100AF to 199AF] 100AF | 25 | 25 | 100 | DIN/Screw retention | PSE | 100 | 75 | 84 | Crimp/for bar terminals | One standard | Terminal Block Type | ||
฿ 23,941.67 | 1 Piece(s) | 76 Day(s) | 10 | 250AF | 35 | 35 | 125 | Fasten With Screws | - | 165 | 105 | 95 | Crimp/for bar terminals | NA | Lead wire system | ||
฿ 25,765.00 | 1 Piece(s) | Quote | 10 | 250AF | 35 | 35 | 125 | Fasten With Screws | - | 165 | 105 | 95 | Crimp/for bar terminals | One standard | Terminal Block Type | ||
฿ 43,586.67 | 1 Piece(s) | 76 Day(s) | 10 | [400AF or higher] 400AF | 50 | 50 | 400 | Fasten With Screws | - | 257 | 140 | 146 | With flat terminal | NA | Lead wire system |
How can we improve?
How can we improve?