1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series EAM (BW63EAM-3P063)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series EAM (BW63EAM-3P063)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an automatic breaker / leakage circuit breaker combining overload protection of induction motor (direct starting) and overcurrent protection of electric wire. EAM

Part Number
BW63EAM-3P063 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 230 V
(kA)

฿ 2,850.00

฿ 2,137.50

CIRCIT BRAEAKER 1 Piece(s) 61 Day(s) 1063AF2.563DIN/Screw retentionPSE / CE / CCC10075845

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3 Connection Method Surface form
Model Class For electric motor protection Specifications Standard product Features Crimp/for bar terminals
Auxiliary switch NA Warning Switch NA Removable voltage equipment(V) NA
Insufficient removable voltage equipment(V) NA Include removable equipment Lead wire system Application to the DC circuit Not Applicable

Please check the type/dimensions/specifications of the part BW63EAM-3P063 in the G-TWIN Breaker BW Series EAM series.

Products with similar specification

Part Number
BW100EAM-3P063
BW100EAM-3P075
BW100EAM-3P090
BW250EAM-3P125
BW250EAM-3P150
BW250EAM-3P175
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Rated Current
(A)
Mounting Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 230 V
(kA)

฿ 6,041.67

1 Piece(s) 76 Day(s) 10[100AF to 199AF] 100AF1063DIN/Screw retentionPSE / CE / CCC100758425

฿ 6,041.67

1 Piece(s) 76 Day(s) 10[100AF to 199AF] 100AF1075DIN/Screw retentionPSE / CE / CCC100758425

฿ 6,041.67

1 Piece(s) 76 Day(s) 10[100AF to 199AF] 100AF1090DIN/Screw retentionPSE / CE / CCC100758425

฿ 12,200.00

1 Piece(s) 61 Day(s) 10250AF18125Fasten With ScrewsCE / CCC1651059536

฿ 12,200.00

1 Piece(s) 61 Day(s) 10250AF18150Fasten With ScrewsCE / CCC1651059536

฿ 12,200.00

1 Piece(s) 61 Day(s) 10250AF18175Fasten With ScrewsCE / CCC1651059536