1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series AFC (32AF/50AF)

G-TWIN Breaker BW Series AFC (32AF/50AF)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,378.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An auto breaker and leakage breaker which matches major dimensions with JIS agreement type circuit breakers for light distribution boards. AFC

Part Number
BW32AFC-2P003SALE
BW32AFC-2P005SALE
BW32AFC-2P010SALE
BW32AFC-2P015SALE
BW32AFC-2P020SALE
BW32AFC-2P030SALE
BW32AFC-3P003SALE
BW32AFC-3P005SALE
BW32AFC-3P010SALE
BW32AFC-3P015SALE
BW32AFC-3P020SALE
BW32AFC-3P030SALE
BW50AFC-2P005SALE
BW50AFC-2P010SALE
BW50AFC-2P015SALE
BW50AFC-2P020SALE
BW50AFC-2P030SALE
BW50AFC-2P040SALE
BW50AFC-2P050SALE
BW50AFC-3P005SALE
BW50AFC-3P010SALE
BW50AFC-3P015SALE
BW50AFC-3P020SALE
BW50AFC-3P030SALE
BW50AFC-3P040SALE
BW50AFC-3P050SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Dimension width
(mm)

฿ 1,378.33

฿ 1,033.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF2350

฿ 1,378.33

฿ 1,033.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF2550

฿ 1,378.33

฿ 1,033.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF21050

฿ 1,378.33

฿ 1,033.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF21550

฿ 1,378.33

฿ 1,033.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF22050

฿ 1,378.33

฿ 1,033.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF23050

฿ 1,956.67

฿ 1,467.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF3375

฿ 1,956.67

฿ 1,467.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF3575

฿ 1,956.67

฿ 1,467.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF31075

฿ 1,956.67

฿ 1,467.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF31575

฿ 1,956.67

฿ 1,467.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF32075

฿ 1,956.67

฿ 1,467.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 32AF33075

฿ 2,218.33

฿ 1,663.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF2550

฿ 2,218.33

฿ 1,663.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF21050

฿ 2,218.33

฿ 1,663.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF21550

฿ 2,218.33

฿ 1,663.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF22050

฿ 2,218.33

฿ 1,663.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF23050

฿ 2,218.33

฿ 1,663.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF24050

฿ 2,218.33

฿ 1,663.75

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF25050

฿ 2,963.34

฿ 2,222.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF3575

฿ 2,963.34

฿ 2,222.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF31075

฿ 2,963.34

฿ 2,222.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF31575

฿ 2,963.34

฿ 2,222.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF32075

฿ 2,963.34

฿ 2,222.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF33075

฿ 2,963.34

฿ 2,222.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF34075

฿ 2,963.34

฿ 2,222.51

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 50AF35075

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 2.5/2 Rated block capacity AC 400 V(kA) 1.5/1 Dimension height(mm) 100
Dimension depth(mm) 84 Specifications Standard product