1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TWIN Breaker BW Series AAM (32AF) (BW32AAM-3P004)

CIRCIT BRAEAKER

G-TWIN Breaker BW Series AAM (32AF) (BW32AAM-3P004)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an automatic breaker / leakage circuit breaker combining overload protection of induction motor (direct starting) and overcurrent protection of electric wire. AAM

Part Number
BW32AAM-3P004 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Warning Switch

฿ 1,956.67

฿ 1,467.50

CIRCIT BRAEAKER 1 Piece(s) 76 Day(s) 4NA

Loading...

  1. 1

Basic Information

Ampere frame 32AF Rated block capacity AC 400 V(kA) 1.5 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Number of Poles 3 Mounting Method DIN/Screw retention Connection Method Surface form
Representative Standard PSE / CE Dimension height(mm) 100 Dimension width(mm) 75
Dimension depth(mm) 84 Model Class For electric motor protection Specifications Standard product
Features Crimp/for bar terminals Auxiliary switch NA Removable voltage equipment(V) NA
Insufficient removable voltage equipment(V) NA Include removable equipment Lead wire system Application to the DC circuit Not Applicable
Rated block capacity AC 230 V(kA) 2.5

Please check the type/dimensions/specifications of the part BW32AAM-3P004 in the G-TWIN Breaker BW Series AAM (32AF) series.

Products with similar specification

Part Number
BW32AAM-3P008
BW32AAM-3P010
BW32AAM-3P016
BW32AAM-3P024
BW32AAM-3P032
BW32AAM-3P1P4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Current
(A)
Warning Switch

฿ 1,956.67

1 Piece(s) 76 Day(s) 8NA

฿ 1,956.67

1 Piece(s) 76 Day(s) 10NA

฿ 1,956.67

1 Piece(s) 76 Day(s) 16NA

฿ 1,956.67

1 Piece(s) 76 Day(s) 24NA

฿ 1,956.67

1 Piece(s) 76 Day(s) 32NA

฿ 1,956.67

1 Piece(s) 76 Day(s) 1.4NA