(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- G-TWIN Breaker BW Series AAG type from Fuji electric.
- Compact models with unified dimensions meeting UL489 480V requirements.
- Rated current is 3A to 800A.
- Conforming to international standard IEC/EN(CE)/GB(CCC)/JIS.
- Most accessories can be installed by the user
- No. of poles can be select 2 to 4 poles.
- AAG type is Line protection model, it can be select 3 frame sizes (32AF, 50AF and 100AF).
- Rated breaking capacity Icu/Ics (kA) at 440 V AC is 1.5kA.
- Rated insulation voltage Ui is 500 VAC.
- Tripping device is Thermal-magnetic.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Number of Poles | Rated Current (A) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 800.00 ฿ 600.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 2 | 3 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 3 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 3 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 3 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 3 | 50 | ||
฿ 2,130.00 | CIRCIT BRAEAKER | 1 Piece(s) | 75 Day(s) | 10 | 32AF | 2 | 3 | 50 | ||
฿ 800.00 ฿ 600.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 2 | 5 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 5 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 5 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 5 | 50 | ||
฿ 2,421.67 ฿ 1,816.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 5 | 50 | ||
฿ 800.00 ฿ 600.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 2 | 10 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 10 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 10 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 10 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 10 | 50 | ||
฿ 800.00 ฿ 600.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 2 | 15 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 15 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 15 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 15 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 15 | 50 | ||
฿ 800.00 ฿ 600.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 2 | 20 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 20 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 20 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 20 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 20 | 50 | ||
฿ 800.00 ฿ 652.08 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 2 | 30 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 30 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 30 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 30 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 2 | 30 | 50 | ||
฿ 2,130.00 | CIRCIT BRAEAKER | 1 Piece(s) | 75 Day(s) | 10 | 32AF | 2 | 30 | 50 | ||
฿ 800.00 ฿ 600.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | 10 | 32AF | 2 | 32 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 32 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 32 | 50 | ||
฿ 1,500.00 ฿ 1,125.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 32 | 50 | ||
฿ 2,441.67 ฿ 1,831.25 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 2 | 32 | 50 | ||
฿ 1,133.33 ฿ 850.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 3 | 3 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 3 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 3 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 3 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 3 | 75 | ||
฿ 2,641.67 | CIRCIT BRAEAKER | 1 Piece(s) | 75 Day(s) | 10 | 32AF | 3 | 3 | 75 | ||
฿ 1,676.68 ฿ 1,257.51 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 3 | 5 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 5 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 5 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 5 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 5 | 75 | ||
฿ 3,373.33 ฿ 2,530.00 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 32AF | 3 | 5 | 75 | ||
฿ 1,133.33 ฿ 850.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 3 | 10 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 10 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 10 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 10 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 10 | 75 | ||
฿ 3,421.67 | CIRCIT BRAEAKER | 1 Piece(s) | 75 Day(s) | 10 | 32AF | 3 | 10 | 75 | ||
฿ 1,133.33 ฿ 850.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 3 | 15 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 15 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 15 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 15 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 15 | 75 | ||
฿ 4,430.00 | CIRCIT BRAEAKER | 1 Piece(s) | 75 Day(s) | 10 | 32AF | 3 | 15 | 75 | ||
฿ 1,133.33 ฿ 1,114.97 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 3 | 20 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 20 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 20 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 20 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 20 | 75 | ||
฿ 1,133.33 ฿ 850.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | - | 32AF | 3 | 30 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 30 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 30 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 30 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | 10 | 32AF | 3 | 30 | 75 | ||
฿ 2,890.00 | CIRCIT BRAEAKER | 1 Piece(s) | 75 Day(s) | 10 | 32AF | 3 | 30 | 75 | ||
฿ 1,133.33 ฿ 850.00 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 10 | 32AF | 3 | 32 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 32 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 32 | 75 | ||
฿ 1,850.00 ฿ 1,387.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 32 | 75 | ||
฿ 3,036.67 ฿ 2,277.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 32AF | 3 | 32 | 75 | ||
฿ 1,000.00 ฿ 750.00 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | - | 50AF | 2 | 5 | 50 | ||
฿ 1,700.00 ฿ 1,275.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 5 | 50 | ||
฿ 2,516.67 ฿ 1,887.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 5 | 50 | ||
฿ 1,700.00 ฿ 1,275.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 5 | 50 | ||
฿ 2,516.67 ฿ 1,887.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 5 | 50 | ||
฿ 1,000.00 ฿ 750.00 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | - | 50AF | 2 | 10 | 50 | ||
฿ 1,700.00 ฿ 1,275.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 10 | 50 | ||
฿ 2,516.67 ฿ 1,887.50 | CIRCIT BRAEAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 10 | 50 | ||
฿ 1,700.00 ฿ 1,275.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 10 | 50 | ||
฿ 2,516.67 ฿ 1,887.50 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 10 | 50 | ||
฿ 2,871.66 | CIRCIT BRAEAKER | 1 Piece(s) | 75 Day(s) | 10 | 50AF | 2 | 10 | 50 | ||
฿ 1,000.00 ฿ 750.00 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | - | 50AF | 2 | 15 | 50 | ||
฿ 1,700.00 ฿ 1,275.00 | CIRCUIT BREAKER | 1 Piece(s) | 61 Day(s) | - | 50AF | 2 | 15 | 50 |
Loading...
Rated block capacity AC 400 V(kA) | 1.5/1 | Dimension height(mm) | 100 | Dimension depth(mm) | 84 |
---|---|---|---|---|---|
Rated block capacity AC 230 V(kA) | 2.5/2 |
How can we improve?
How can we improve?