1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AH105 Series Pilot Light (AH105-ZMOE2)

SIGNAL TOWER BUZZER PILOT LAMP

AH105 Series Pilot Light (AH105-ZMOE2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helps make equipment more compact, saving space. AH105 series

*This product is only available while stock supplies last.

Part Number
AH105-ZMOE2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)

฿ 144.58

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Other] OrangeDC24

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 10.1 Shape Dome-Shaped Protection function (environmentally resistant) IP65F
Light Source LED Dimension vertical(mm) 17 Dimension width(mm) 17
Dimension depth(mm) 44.5 Model Class/Structure Oil proof type Terminal shape For wrapping