1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AG23 Series Pilot Light (AG23-ZAXE)

SIGNAL TOWER BUZZER PILOT LAMP

AG23 Series Pilot Light (AG23-ZAXE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square hole mounting command switch. Compact type with a short depth. Illuminating portion can be divided into up to 4 parts. AG23 Series

Part Number
AG23-ZAXE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Mounting Direction Illumination method Special Notes Decorative frame color Other illumination color details Note

฿ 678.33

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 61 Day(s) [Other] Color plate 5 colorsAC/DC24White heat2532HorizontalFull scale illuminationIntegratedGray-Color plates (green/red/milk white/blue/orange/nameplate) are included

Loading...

  1. 1

Basic Information

Mounting Hole Size 23.5 x 30.5 Shape Elongated shape Protection function (environmentally resistant) IP40
Representative Standard UL / CSA Dimension depth(mm) 57 Model Class/Structure Enclosed type
Lamp circuit Standard Illumination surface size(mm) 25 x 32

Please check the type/dimensions/specifications of the part AG23-ZAXE in the AG23 Series Pilot Light series.

Products with similar specification

Part Number
AG23-ZAE3-G
AG23-ZAE3-O
AG23-ZAE3-R
AG23-ZAXE-B
AG23-ZBE3-GG
AG23-ZBE3-GR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Mounting Direction Illumination method Special Notes Decorative frame color Other illumination color details Note

฿ 988.33

1 Piece(s) 61 Day(s) GreenDC24[LED] LED2532NAFull scale illuminationIllumination portionNA--

฿ 988.33

1 Piece(s) 61 Day(s) [Other] OrangeDC24[LED] LED2532NAFull scale illuminationIllumination portionNA--

฿ 988.33

1 Piece(s) 61 Day(s) RedDC24[LED] LED2532NAFull scale illuminationIllumination portionNA--

฿ 678.33

1 Piece(s) 61 Day(s) [Other] Color plate 5 colorsAC/DC24White heat2532HorizontalFull scale illuminationIntegratedBlack-Color plates (green/red/milk white/blue/orange/nameplate) are included

฿ 988.33

1 Piece(s) 61 Day(s) [Other] Green/GreenDC24[LED] LED2532NA2-division illuminationIllumination portionNA--

฿ 988.33

1 Piece(s) 61 Day(s) [Other] Green/RedDC24[LED] LED2532NA2-division illuminationIllumination portionNA--