(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square hole mounting command switch. Compact type with a short depth. Illuminating portion can be divided into up to 4 parts. AG23 Series
Part Number |
---|
AG23-ZME3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Mounting Direction | Illumination method | Special Notes | Decorative frame color | Other illumination color details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,023.34 | PUSH-BUTTON SWITCH | 1 Piece(s) | 90 Day(s) | [Other] Green/Orange/Red | DC24 | [LED] LED | 25 | 32 | Horizontal | Full scale illumination | Display Light | Gray | - | - |
Loading...
Mounting Hole Size | 23.5 x 30.5 | Shape | Elongated shape | Protection function (environmentally resistant) | IP40 |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Dimension depth(mm) | 57 | Model Class/Structure | Enclosed type |
Lamp circuit | Standard | Illumination surface size(mm) | 25 x 32 |
Please check the type/dimensions/specifications of the part AG23-ZME3 in the AG23 Series Pilot Light series.
Part Number |
---|
AG23-Z6 |
AG23-Z6-B |
AG23-Z6-TB |
AG23-ZAE3-G |
AG23-ZAE3-O |
AG23-ZAE3-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Mounting Direction | Illumination method | Special Notes | Decorative frame color | Other illumination color details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 438.33 | 1 Piece(s) | 90 Day(s) | [Other] No color plate | - | [LED] LED | 25 | 32 | Horizontal | NA | Contact part | Gray | - | - | ||
฿ 438.33 | 1 Piece(s) | 90 Day(s) | [Other] No color plate | - | [LED] LED | 25 | 32 | Horizontal | NA | Contact part | Black | - | - | ||
฿ 438.33 | 1 Piece(s) | 90 Day(s) | [Other] No color plate | - | [LED] LED | 32 | 25 | Vertical | NA | Contact part | Black | - | - | ||
฿ 988.33 | 1 Piece(s) | 61 Day(s) | Green | DC24 | [LED] LED | 25 | 32 | NA | Full scale illumination | Illumination portion | NA | - | - | ||
฿ 988.33 | 1 Piece(s) | 61 Day(s) | [Other] Orange | DC24 | [LED] LED | 25 | 32 | NA | Full scale illumination | Illumination portion | NA | - | - | ||
฿ 988.33 | 1 Piece(s) | 61 Day(s) | Red | DC24 | [LED] LED | 25 | 32 | NA | Full scale illumination | Illumination portion | NA | - | - |
How can we improve?
How can we improve?