1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AG23 Series Pilot Light (Part Number)

PUSH-BUTTON SWITCH

AG23 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 366.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square hole mounting command switch. Compact type with a short depth. Illuminating portion can be divided into up to 4 parts. AG23 Series

Part Number
AG23-ZDE3-WRG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Mounting Direction Illumination method Special Notes Decorative frame color Other illumination color details Note

฿ 900.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [Other] Other illumination colorsDC24[LED] LED2532NA3-division illuminationIllumination portionNAMilk white/red/green-

Loading...

  1. 1

Basic Information

Mounting Hole Size 23.5 x 30.5 Shape Elongated shape Protection function (environmentally resistant) IP40
Representative Standard UL / CSA Dimension depth(mm) 57 Model Class/Structure Enclosed type
Lamp circuit Standard Illumination surface size(mm) 25 x 32

Please check the type/dimensions/specifications of the part AG23-ZDE3-WRG in the AG23 Series Pilot Light series.

Products with similar specification

Part Number
AG23-Z6-TB
AG23-ZAE3-G
AG23-ZAE3-O
AG23-ZAE3-R
AG23-ZFE3-WWWW
AG23-ZME3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Mounting Direction Illumination method Special Notes Decorative frame color Other illumination color details Note

฿ 366.67

1 Piece(s) 61 Day(s) [Other] No color plate-[LED] LED3225VerticalNAContact partBlack--

฿ 850.00

1 Piece(s) 61 Day(s) GreenDC24[LED] LED2532NAFull scale illuminationIllumination portionNA--

฿ 850.00

1 Piece(s) 61 Day(s) [Other] OrangeDC24[LED] LED2532NAFull scale illuminationIllumination portionNA--

฿ 850.00

1 Piece(s) 61 Day(s) RedDC24[LED] LED2532NAFull scale illuminationIllumination portionNA--

฿ 900.00

1 Piece(s) 61 Day(s) [Other] Other illumination colorsDC24[LED] LED2532NA4-division illuminationIllumination portionNAMilk white/milk white/milk white-

฿ 2,023.34

1 Piece(s) 90 Day(s) [Other] Green/Orange/RedDC24[LED] LED2532HorizontalFull scale illuminationDisplay LightGray--