(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square hole mounting command switch. Compact type with a short depth. Illuminating portion can be divided into up to 4 parts. AG23 Series
Part Number |
---|
AG23-ZBE3-WW |
AG23-ZCE3-WW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Rated Voltage (V) | Light Source | Dimension vertical (mm) | Dimension width (mm) | Mounting Direction | Illumination method | Special Notes | Decorative frame color | Other illumination color details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 850.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | [White] Milk white/Milk white | DC24 | [LED] LED | 25 | 32 | NA | 2-division illumination | Illumination portion | NA | - | - | ||
฿ 850.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | [White] Milk white/Milk white | DC24 | [LED] LED | 25 | 32 | NA | 2-division illumination | Illumination portion | NA | - | - |
Loading...
Mounting Hole Size | 23.5 x 30.5 | Shape | Elongated shape | Protection function (environmentally resistant) | IP40 |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Dimension depth(mm) | 57 | Model Class/Structure | Enclosed type |
Lamp circuit | Standard | Illumination surface size(mm) | 25 x 32 |
How can we improve?
How can we improve?