1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
AG23 Series Pilot Light (Part Number)

AG23 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 366.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square hole mounting command switch. Compact type with a short depth. Illuminating portion can be divided into up to 4 parts. AG23 Series

Part Number
AG23-ZBE3-WW
AG23-ZCE3-WW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Rated Voltage
(V)
Light Source Dimension vertical
(mm)
Dimension width
(mm)
Mounting Direction Illumination method Special Notes Decorative frame color Other illumination color details Note

฿ 850.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [White] Milk white/Milk whiteDC24[LED] LED2532NA2-division illuminationIllumination portionNA--

฿ 850.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [White] Milk white/Milk whiteDC24[LED] LED2532NA2-division illuminationIllumination portionNA--

Loading...

  1. 1

Basic Information

Mounting Hole Size 23.5 x 30.5 Shape Elongated shape Protection function (environmentally resistant) IP40
Representative Standard UL / CSA Dimension depth(mm) 57 Model Class/Structure Enclosed type
Lamp circuit Standard Illumination surface size(mm) 25 x 32