Waterproof and Oilproof Connector NT Series

Caution
Product Description
Waterproof and oil resistant circular connector for machine tools that uses nitrile rubber packing.
[Features]
・ Made of aluminum, lightweight and robust
・ Oil resistant with NBR seal
・ Safety design with earth contact
[Applications]
・ Ideal for cable connection of equipment with oil such as machine tools
Waterproof and oil-resistant connector for machine tools
Safety design with earth contacts has been used in many types of molding machines, etc.
(Insulation resistance) It was 5,000 MΩ or more when the insulation resistance between the closest conductors was measured at the specified voltage.
(Withstand voltage) No abnormality such as a short-circuit occurred when the specified voltage was applied between the closest conductors for 1 minute.
(Contact resistance) The conductor resistance when a pair of contacts was connected to the regular length was 3 mΩ or less.
(Salt spray) After the salt spray test, no functional hindrance was observed, and the contact resistance was 3 mΩ or less.
| Waterproof | Waterproof connector [Waterproof Function Is Equivalent to IP-67 When connected] |
|---|---|
| Locking Method | Thread locking method |
| Mechanism / material features | ○Made of aluminum, lightweight and robust ○NBR packing is used to provide oil resistance. ○Safety design with earth contacts |
| About the standard | "PSE" Electrical Appliances and Materials Safety Act of Japan compliant products available |
| Connection Method | soldering |
Soldering type contact array

Attached table

Cables with appropriate specifications and structures for plugs and adapters should be used to achieve the waterproof function.