1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MR Series Accessories

CONNECTORS

MR Series Accessories
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·MR Series accessories. ·Compatible connector: MR, MRH Series female connectors in general

 
Part Number
MR-R4+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 81.29

CONNECTORS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Connector Fastener Features For 8, 16, 20, 25, 34, 50 Cores Product Name Mounting Bracket
Dimension vertical(mm) 8.4 Dimension width(mm) 9.8 Dimension depth(mm) 5.6
Applicable connector MR-( )F, FW, FD2( ) /MR-( )M, MW, MD2( ) Number of conforming cores(Core) 8, 16, 20, 25, 34, 50 Note Attach pan head machine screws and spring washers to mounting bracket (MR-R+). Cannot conform to right angles. If one connector (2 places) is necessary, please order 2 pieces.

Please check the type/dimensions/specifications of the part MR-R4+ in the MR Series Accessories series.