1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perfect Fit / Long Lasting 442B Wrist Strap

Perfect Fit / Long Lasting 442B Wrist Strap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 696.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Uses a low potential towards human bodies during operation, eliminates the potential difference with electronic components, and reduces the product defect rate.

[Features]
• The belt length can be freely adjusted to accommodate a wide variety of wrist sizes with high reliability.
• Large snaps used to provide exceptional durability.
• Uses a cord helper to prevent cord obstruction.
• The length of the wrist band area part is approximately 220 mm.
• The minimum length is approximately 190 mm because the ends wrap around during actual use.
• The stretchability allows for use at a minimum length of approximately 190 mm up to a maximum length of approximately 280 mm when stretched.

 
Part Number
442B-01
442B-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFeatures

฿ 696.00

SOLDERING ACCESSORY 1 Piece(s) 10 Day(s) Ground wire: 1.5m

฿ 835.00

SOLDERING ACCESSORY 1 Piece(s) 10 Day(s) Ground wire: 2.5 m

Loading...

  1. 1

Basic Information

Type Cable Tie Tool Related Type Telescopic wrist band