1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot Melt Applicator Melter (Glue Gun)

SOLDERING ACCESSORY

Hot Melt Applicator Melter (Glue Gun)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,534.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Can be adhered or sealed using a resin that melts with heat and hardens when cooled.
• The exceptional temperature recovery strength makes continuous operation easy.
• The adhesive is an easy-to-refill stick-type.
• Includes a temperature control function that also provides for compatibility with joining electronic components.
• A polyamide adhesive or a bipolar grounding-type plug is required for safety reasons when joining electronic components.
• Lightweight and easy to grip so that there is less fatigue incurred during long work periods.

 
Part Number
804-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,534.00

฿ 17,971.28

SOLDERING ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Heat Gun Related Type For adhering electronic components Features For stick type adhesive only
Power Consumption(W) 100 Power supply/power supply cord AC100V

Please check the type/dimensions/specifications of the part 804-1 in the Hot Melt Applicator Melter (Glue Gun) series.