1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Soldering Iron Maintenance Kit, Tip Polisher

SOLDERING ACCESSORY

Soldering Iron Maintenance Kit, Tip Polisher
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,514.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An oxide removing polisher that can restore oxidized tips and nozzles back to their ideal state.

[Features]
· The soft rotating brush enables removal of oxide from oxidized tips.
· Energy saving specification with a power consumption of just 3W.
· Helps protect against oxidation and therefore shortened tip life spans.
· Tip oxidation caused by the use of lead free solder and high temperature solder is one of the main causes of shortened tip lifespans.
· The maintenance kit enables the user to keep tips in their ideal condition.
· Simple cleaning procedure.
· * When tip temperatures exceed 400°C, even if oxide has been removed with the FT-700, it will soon blacken (oxidize) again, and as such the temperature will drop during cleaning.

 
Part Number
FT700-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,514.00

SOLDERING ACCESSORY 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Polisher for removing oxides from the tip Power Consumption(W) 3 Power supply/power supply cord AC100V
Power cord and plug With 2-core rubber cord, flat plug External dimensions W×H×D(mm) 70 x 54 x 101 Set Content FT-700 tip polisher, FS-100 chemical paste, straight brush

Please check the type/dimensions/specifications of the part FT700-01 in the Soldering Iron Maintenance Kit, Tip Polisher series.