Tabletop Solder Smoke Filter FA-400

Caution
Product Description
A 2way+ desktop solder smoke absorber that can be mounted either vertically or horizontally.
[Features]
· Compact and space saving design.
· Easy filter replacement.
· A 2way+ type that can be mounted either vertically or horizontally.
· As well as horizontal and vertical mounting, it also features a third mounting style if using the arm stand.
· Vertically Mounted
· Can absorb a wide range of smoke.
· Horizontally Mounted
· Enables quicker flow rates and more powerful smoke absorption.
· The lower the height, the less shadow is cast over the work piece. This provides better lighting conditions for operation.
· Using Arm Stand
· Useful if there is not enough room to setup horizontally or vertically, or for times when suction from the top part is required.
· Arm stand sold separately.
· The screw holes are covered with a seal.
· Remove the seal to mount the arm stand.
Features
●2 WAY style tabletop solder smoke filter that can be placed horizontally and vertically.Specification
●Power(V):AC100●Electricity Consumption(W) 50/60 Hz:15/13
●W x D x H(mm):166 x 113 x 212
●SPQ(piece):4
●Smoke Filter Angle Adjustment (with optional arm stand)