1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD BDN type accessories: Screw sets for external mounting feet【1-4 Pieces Per Package】

AD BDN type accessories: Screw sets for external mounting feet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 93.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MT screws are used to mount external feet to boxes.

 
Part Number
MT4-10SALE
MT6-25SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSM
(mm)
L
(mm)

฿ 93.87

฿ 79.11

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 10410

฿ 112.39

฿ 82.16

CONTROL CONSOLE SWITCH BOX 1 Pack(s)

4 Pieces Per Package

Same day 10625

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Unprocessed Material Stainless Steel