1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD BDN Type Accessories: External Mounting Feet【1-4 Pieces Per Package】

AD BDN Type Accessories: External Mounting Feet
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 179.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated external mounting feet for the AD and BDN type.
[Features]
· External mounting feet for AD (4 per bag).
[Applications]
· External mounting feet suitable for metal cases.

 
Part Number
ADL-8
ADL-10
ADL-20SALE
CK-34ZSALE
CK-35ZSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor/Surface treatment W
(mm)
H
(mm)
D
(mm)
Material

฿ 582.69

CONTROL CONSOLE SWITCH BOX 1 Pack(s)

2 Pieces Per Package

3 Day(s) 10Gray87286Zinc Diecast

฿ 625.40

CONTROL CONSOLE SWITCH BOX 1 Pack(s)

2 Pieces Per Package

4 Day(s) -Gray107286Zinc Diecast

฿ 501.58

฿ 305.06

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 10Gray31428Zinc Diecast

฿ 179.00

฿ 98.41

CONTROL CONSOLE SWITCH BOX 1 Piece(s) Same day 10Barrel Polishing12349Stainless Steel

฿ 194.70

฿ 98.97

CONTROL CONSOLE SWITCH BOX 1 Pack(s)

4 Pieces Per Package

Same day 10Barrel Polishing154310Stainless Steel

Loading...

  1. 1

Basic Information

Type Mounting Foot