1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SFL Series, External Installation Foot【4 Pieces Per Package】

CONTROL CONSOLE SWITCH BOX

SFL Series, External Installation Foot
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 232.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Main body mounting accessories
[Features]
· SFL type external mounting foot with screws
[Applications]
· Ideal as an external mounting foot for SABP/ SPCP/ SPCM/ WSCP main body

 
Part Number
SFL-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 232.99

CONTROL CONSOLE SWITCH BOX 1 Pack(s)

4 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Basic Information

Type Mounting Foot Color/Surface treatment White Gray W(mm) 15
H(mm) 30 D(mm) 10 Material Polycarbonate
Number with packs(Piece) 4

Please check the type/dimensions/specifications of the part SFL-1 in the SFL Series, External Installation Foot series.