1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BTB Type Terminal Cover for Terminal Blocks (BTB-CV15L1)

TERMINAL INTERFACE TERMINAL

BTB Type Terminal Cover for Terminal Blocks (BTB-CV15L1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·BTB Type Terminal Cover for Terminal Blocks. ·Material: Polycarbonate resin

Part Number
BTB-CV15L1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Model

฿ 433.34

฿ 371.42

TERMINAL INTERFACE TERMINAL 1 Piece(s) 98 Day(s) BTB15C / BTB15LC / BTBH15C / BTBH15LC

Loading...

  1. 1

Basic Information

Type Terminal cover Material Polycarbonate resin Length(mm) 500

Please check the type/dimensions/specifications of the part BTB-CV15L1 in the BTB Type Terminal Cover for Terminal Blocks series.

Products with similar specification

Part Number
BTB-CV30L1
BTB-CV30L2
BTB-CV50L1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible Model

฿ 433.34

1 Piece(s) Same day BTB30C shape / BTBH30C shape / BN1U-20W / BN1U-40W / BN1U-16W

฿ 281.67

1 Piece(s) Same day -

฿ 465.00

1 Piece(s) Quote BTB50C / BTBH50C