1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 Series Control Unit (Part Number)

TERMINAL ACCESSORIES

ø30 Series Control Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 345.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High reliability and an extensive lineup.
· Heavy-duty types for harsh environments.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.

 
Part Number
UWQN21100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note

฿ 1,058.34

฿ 635.11

TERMINAL ACCESSORIES 1 Piece(s) Same day Square[Non-illumination type push-button] Non-illumination type, 2-point push-button-[Other] Black (ON)/Red (OFF)1a / 1bNA85.5[Available] IP40CE / UL / CCC / CSA5342RectangularNon-illumination typeSilverNon-illumination type1a1bNA2 PT self-holding type

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 10

Please check the type/dimensions/specifications of the part UWQN21100 in the ø30 Series Control Unit series.

Products with similar specification

Part Number
ABN110Y
ABN111Y
ABN201R
ABN201R-MAU
ABN210B
ABN210G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note

฿ 345.00

1 Piece(s) Same day Round[Non-illumination type push-button] Non-illumination type push-buttonMomentaryYellow1aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illumination typeSilverNon-illumination type1aNA-

฿ 518.34

1 Piece(s) Same day Round[Non-illumination type push-button] Non-illumination type push-buttonMomentaryYellow1b / 1aNA55[Available] IP65UL / CE / CSA / CCC4040Flat TypeNon-illumination typeSilverNon-illumination type1a1bNA-

฿ 375.00

1 Piece(s) Same day Round[Non-illumination type push-button] Non-illumination type push-buttonMomentary[Red] Red1bNA61.5[Available] IP65UL / CE / CSA / CCC4040CuspNon-illumination typeSilverNon-illumination type1bNA-

฿ 633.34

1 Piece(s) Same day Round[Non-illumination type push-button] Non-illumination type push-buttonMomentary[Red] Red1bNA61.5[Available] IP65UL / CE / CSA / CCC4040CuspNon-illumination typeGoldNon-illumination type1bNA-

฿ 375.00

1 Piece(s) Same day Round[Non-illumination type push-button] Non-illumination type push-buttonMomentaryBlack1aNA61.5[Available] IP65UL / CE / CSA / CCC4040CuspNon-illumination typeSilverNon-illumination type1aNA-

฿ 375.00

1 Piece(s) Same day Round[Non-illumination type push-button] Non-illumination type push-buttonMomentary[Green] Green1aNA61.5[Available] IP65UL / CE / CSA / CCC4040CuspNon-illumination typeSilverNon-illumination type1aNA-