(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High reliability and an extensive lineup.
· Heavy-duty types for harsh environments.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.
Part Number |
---|
ABN310B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 431.67 ฿ 259.13 | TERMINAL ACCESSORIES | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1a | NA | 67 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large | Non-illumination type | Silver | Non-illumination type | 1a | NA | - |
Loading...
Mounting Hole | Ø30.5 | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 10 |
Please check the type/dimensions/specifications of the part ABN310B in the ø30 Series Control Unit series.
Part Number |
---|
ABN201R-MAU |
ABN210B |
ABN210G |
ABN310G |
ABN310R |
ABN310Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 633.34 | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 61.5 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Cusp | Non-illumination type | Gold | Non-illumination type | 1b | NA | - | ||
฿ 375.00 | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1a | NA | 61.5 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Cusp | Non-illumination type | Silver | Non-illumination type | 1a | NA | - | ||
฿ 375.00 | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1a | NA | 61.5 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Cusp | Non-illumination type | Silver | Non-illumination type | 1a | NA | - | ||
฿ 431.67 | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1a | NA | 67 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Large | Non-illumination type | Silver | Non-illumination type | 1a | NA | - | ||
฿ 431.67 | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a | NA | 67 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Large | Non-illumination type | Silver | Non-illumination type | 1a | NA | - | ||
฿ 431.67 | 1 Piece(s) | 4 Day(s) | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Yellow | 1a | NA | 67 | [Available] IP65 | UL / CE / CSA / CCC | 40 | 40 | Large | Non-illumination type | Silver | Non-illumination type | 1a | NA | - |
How can we improve?
How can we improve?