1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø25 TWS Series Control Unit

ø25 TWS Series Control Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 525.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heavy Type ø25 series with a focus on safety and environmental ruggedness.

[Features]
· SS connectors used for finger protection.
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).

 
Part Number
ABS111NY-MAUSALE
ABS210NG-MAUSALE
ABS210NY-MAUSALE
ABS211NR-MAUSALE
ALFS22611DNG-MAUSALE
ALS26611DNRSALE
AVLS36611DNRSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPush button operation Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Button shape Contact Material

฿ 835.00

฿ 715.68

PUSH BUTTON SWITCH 1 Piece(s) Quote 10------

฿ 525.00

฿ 449.98

PUSH BUTTON SWITCH 1 Piece(s) Quote 10------

฿ 525.00

฿ 449.98

PUSH BUTTON SWITCH 1 Piece(s) Quote 10------

฿ 885.00

฿ 758.53

PUSH BUTTON SWITCH 1 Piece(s) Quote 10------

฿ 1,963.00

฿ 1,385.88

PUSH BUTTON SWITCH 1 Piece(s) Quote 10------

฿ 1,136.67

฿ 682.12

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day -Momentary92.4CE / UL / TUV / CCC / CSA34CuspSilver

฿ 1,460.00

฿ 1,251.37

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote -Push to lock/turn to reset97.9UL / CCC / CSA35Large-

Loading...

  1. 1

Basic Information

Mounting Hole Ø25.5 Shape Round Contact Configuration 1a / 1b
Terminal shape Screw terminal Guard included NA Protection function (environmentally resistant) IP65
Dimension vertical(mm) 41.4 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Lamp working voltage(V) AC/DC6 Light Source Type LED Contact configuration details 1a1b