1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 XW Series, Emergency Stop Switch (Part Number)

ø22 XW Series, Emergency Stop Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,598.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 XW series, emergency stop switch

[Features]
· A 4-contact emergency stop push button switch at ø22, with the world's shortest length of 37.1 mm.
· Screw terminal type is 48.7 mm (with terminal cover installed).
· Safe-breaking action for the ultimate in safety.
· Panel depth is 37.1 mm for 1 to 4-contacts (solder terminal type).
· Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· Screw terminal types use a finger-protecting construction standard (IP20).
· 2 button sizes: ø40 (large) and ø60 (extra large).
· 2 types of red colors provided for the buttons on non-illuminated types.
· Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).
· Effective connector types available to reduce wiring time and prevent wiring errors.
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.

 
Part Number
XW1E-BV401MFRSALE
XW1E-BV401MFRHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Terminal shape Contact Configuration Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details LED linkage Includes electric-shock prevention cover

฿ 1,633.34

฿ 1,399.94

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopScrew terminal1b[Red] Red[Available] IP65/20404080.75LargeNon-illumination typeNon-illumination typeMain contact 1b××

฿ 1,633.34

฿ 980.17

PUSH-BUTTON SWITCH 1 Piece(s) Same day Non-illumination type emergency stopScrew terminal1b[Red] Bright red[Available] IP65/20404080.75LargeNon-illumination typeNon-illumination typeMain contact 1b××

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ22.3 Push button operation Push to lock, pull or turn to reset Representative Standard CE / UL / CUL / TUV / CCC / CSA
Current Capacity at VDC 30(A) 2 Contact Material Gold Plated Lock removing method NA
Note Protection function: IP65 (panel front surface)