(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 XW series, emergency stop switch
[Features]
· A 4-contact emergency stop push button switch at ø22, with the world's shortest length of 37.1 mm.
· Screw terminal type is 48.7 mm (with terminal cover installed).
· Safe-breaking action for the ultimate in safety.
· Panel depth is 37.1 mm for 1 to 4-contacts (solder terminal type).
· Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· Screw terminal types use a finger-protecting construction standard (IP20).
· 2 button sizes: ø40 (large) and ø60 (extra large).
· 2 types of red colors provided for the buttons on non-illuminated types.
· Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).
· Effective connector types available to reduce wiring time and prevent wiring errors.
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.
Part Number |
---|
XW1E-BV401MR |
XW1E-BV401MRH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Terminal shape | Contact Configuration | Button color | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details | LED linkage | Includes electric-shock prevention cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,633.34 ฿ 1,399.94 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Non-illumination type emergency stop | Screw terminal | 1b | [Red] Red | [Available] IP65 | 40 | 40 | 80.7 | 5 | Large | Non-illumination type | Non-illumination type | Main contact 1b | × | ○ | ||
฿ 1,633.34 ฿ 980.17 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Non-illumination type emergency stop | Screw terminal | 1b | [Red] Bright red | [Available] IP65 | 40 | 40 | 80.7 | 5 | Large | Non-illumination type | Non-illumination type | Main contact 1b | × | ○ |
Loading...
Shape | Mushroom shape | Card included | NA | Name Plate | NA |
---|---|---|---|---|---|
Mounting Hole | φ22.3 | Push button operation | Push to lock, pull or turn to reset | Representative Standard | CE / UL / CUL / TUV / CCC / CSA |
Current Capacity at VDC 30(A) | 2 | Contact Material | Gold Plated | Lock removing method | NA |
Note | Protection function: IP65 (panel front surface) |
How can we improve?
How can we improve?