ø22 XW Series, Emergency Stop Switch

Brand :
IDEC

Caution

    Product Description

    ø22 XW series, emergency stop switch

    [Features]
    · A 4-contact emergency stop push button switch at ø22, with the world's shortest length of 37.1 mm.
    · Screw terminal type is 48.7 mm (with terminal cover installed).
    · Safe-breaking action for the ultimate in safety.
    · Panel depth is 37.1 mm for 1 to 4-contacts (solder terminal type).
    · Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.
    · Illuminated and non-illuminated types both have the same depth dimensions.
    · Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.
    · 2 types of reset operation supported (push-lock-pull or turn-reset).
    · Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
    · Safety lock feature (IEC60947-5-5: 6.2).
    · IP65 protective construction (IEC60529).
    · Gold plated contacts.
    · Screw terminal types use a finger-protecting construction standard (IP20).
    · 2 button sizes: ø40 (large) and ø60 (extra large).
    · 2 types of red colors provided for the buttons on non-illuminated types.
    · Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).
    · Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).
    · Effective connector types available to reduce wiring time and prevent wiring errors.
    · UL/c-UL-approved and EN standard compliant.
    · Approved for the UL emergency stop category.

    Product Information of IDEC Emergency Stop Switches / Safety Switches

    IDEC Emergency Stop Switches / Safety Switches for space saving and safety
    Space-saving design:Approximately 30% shorter in depth than conventional products, making it more compact
    Safety design:The main contact will be turned off even if the switch is damaged by impact (patented by the manufacturer)

    Space Saving of IDEC Emergency Stop Switches / Safety Switches

    Emergency Stop Switches / Safety Switches, The depth has been shortened by approximately 30% compared to conventional products, resulting in space saving.

    φ22 XW Series Emergency Stop Switch: Related Images

    Safety of IDEC Emergency Stop Switches / Safety Switches

    Safe Potential Structure
    IDEC Emergency Stop Switches / Safety Switches unique safety structure keeps the main contacts OFF even if the switch is damaged by excessive force or impact (IDEC patented)

    φ22 XW Series Emergency Stop Switch: Related Images

    Safety Standards of IDEC Emergency Stop Switches / Safety Switches

    φ22 XW Series Emergency Stop Switch: Related Images

    Direct opening function

    Even if the contacts are welded, pressing the button directly separates the contacts, reliably breaking the circuit
    (Complies with IEC60947-5-5: 5.2, IEC60947-5-1 Annex K).

    φ22 XW Series Emergency Stop Switch: Related Images

    Safety lock mechanism

    To prevent unexpected sudden start-up, the contacts open at the same time as the actuator latches
    (IEC60947-5-5: Section 6.2) .

    φ22 XW Series Emergency Stop Switch: Related Images

    Compliant with various safety standards

    UL, c-UL certified products and EN standard compliant products, UL emergency stop category certified products
    UL508, CSA C22.2 No.14, IEC60947-5-5, UL991, NFPA79, EN60947-5-1, EN60947-5-5, GB14048.5

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat