(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 HW series emergency stop push button switch
[Features]
■ (Non-illuminated type) push-lock, turn-reset switch.
· Button color is red (R) only.
· The push-lock, turn-reset type locks itself in place when the button is pushed and resets when it is turned to the right.
· Terminal cover (HW-VL7) included.
■ (Illuminated type) push-lock, turn-reset switch.
· Lens color is red (R) only.
· Illuminated push-lock, turn-reset switches come with an LED or incandescent light.
· The push-lock, turn-reset type locks itself in place when the button is pushed and resets when it is turned to the right.
· Terminal cover (HW-VL7) included.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact Configuration | Push button operation | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Button shape | Contact Material | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,173.00 ฿ 1,005.73 | EMERGENCY STOP SWITCH | 1 Piece(s) | Quote | 10 | 1b | Push to lock/turn to reset | 42.9 | 30 | 78.8 | Contact block split type (Push in) | Medium-Sized | Silver | 1b | ||
฿ 1,202.00 ฿ 1,029.99 | EMERGENCY STOP SWITCH | 1 Piece(s) | Quote | 10 | 1b | Push to lock/turn to reset | 42.9 | 40 | 78.8 | Contact block split type (Push in) | Large | Silver | 1b | ||
฿ 1,518.00 ฿ 1,301.38 | EMERGENCY STOP SWITCH | 1 Piece(s) | Quote | 10 | 2b | Push to lock/turn to reset | 42.9 | 40 | 78.8 | Contact block split type (Push in) | Large | Silver | 2b | ||
฿ 1,518.00 ฿ 1,301.38 | EMERGENCY STOP SWITCH | 1 Piece(s) | Quote | 10 | 1a / 1b | Push to lock/turn to reset | 42.9 | 40 | 78.8 | Contact block split type (Push in) | Large | Silver | 1a1b | ||
฿ 950.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1b | Push to lock/turn to reset | 41.4 | 29.4 | 81.4 | Contact block split type | Medium-Sized | Silver | 1b | ||
฿ 1,151.67 ฿ 691.12 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 2b | Push to lock/turn to reset | 41.4 | 29.4 | 81.4 | Contact block split type | Medium-Sized | Silver | 2b | ||
฿ 1,151.67 ฿ 1,021.30 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1a / 1b | Push to lock/turn to reset | 41.4 | 29.4 | 81.4 | Contact block split type | Medium-Sized | Silver | 1a1b | ||
฿ 1,568.34 ฿ 1,344.22 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | 2a / 2b | Push to lock/turn to reset | 41.4 | 29.4 | 101.4 | Contact block split type | Medium-Sized | Silver | 2a2b | ||
฿ 978.34 ฿ 867.69 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | - | 1b | Push to lock/turn to reset | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 1b | ||
฿ 1,188.34 ฿ 1,071.41 | PUSH-BUTTONSWITCH | 1 Piece(s) | Same day | - | 2b | Push to lock/turn to reset | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 2b | ||
฿ 1,820.00 ฿ 1,284.74 | EMERGENCY STOP SWITCH | 1 Piece(s) | Quote | 10 | 2b | Push to lock/turn to reset | 41.4 | 40 | 81.4 | Contact block split type | Large | Gold | 2b | ||
฿ 1,186.67 ฿ 1,017.81 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1a / 1b | Push to lock/turn to reset | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 1a1b | ||
฿ 2,345.00 ฿ 1,655.34 | EMERGENCY STOP SWITCH | 1 Piece(s) | Quote | 10 | 1a / 2b | Push to lock/turn to reset | 41.4 | 40 | 101.4 | Contact block split type | Large | Gold | 1a2b | ||
฿ 2,863.00 ฿ 2,021.28 | EMERGENCY STOP SWITCH | 1 Piece(s) | Quote | 10 | 1a / 3b | Push to lock/turn to reset | 41.4 | 40 | 101.4 | Contact block split type | Large | Gold | 1a3b | ||
฿ 1,598.34 ฿ 959.16 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 2a / 2b | Push to lock/turn to reset | 41.4 | 40 | 101.4 | Contact block split type | Large | Silver | 2a2b | ||
฿ 1,346.67 ฿ 808.14 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1b | Push to lock/turn to reset | 60 | 60 | 83.9 | Contact block split type | Special jumbo | Silver | 1b | ||
฿ 1,553.34 ฿ 1,401.42 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 2b | Push to lock/turn to reset | 60 | 60 | 83.9 | Contact block split type | Special jumbo | Silver | 2b | ||
฿ 1,553.34 ฿ 1,331.37 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | 1a / 1b | Push to lock/turn to reset | 60 | 60 | 83.9 | Contact block split type | Special jumbo | Silver | 1a1b | ||
฿ 1,963.34 ฿ 1,178.20 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 2a / 2b | Push to lock/turn to reset | 60 | 60 | 103.9 | Contact block split type | Special jumbo | Silver | 2a2b | ||
฿ 1,396.67 ฿ 838.14 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1b | [Other] Push to lock, reset with key | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 1b | ||
฿ 1,598.34 ฿ 1,369.94 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 2b | [Other] Push to lock, reset with key | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 2b | ||
฿ 1,598.34 ฿ 959.16 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1a / 1b | [Other] Push to lock, reset with key | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 1a1b | ||
฿ 2,037.00 ฿ 1,437.71 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | 1a / 1b | [Other] Push to lock, reset with key | 41.4 | 40 | 81.4 | Contact block split type | Large | Gold | 1a1b | ||
฿ 2,013.34 ฿ 1,421.02 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | - | 2a / 2b | [Other] Push to lock, reset with key | 41.4 | 40 | 101.4 | Contact block split type | Large | Silver | 2a2b | ||
฿ 906.67 ฿ 818.54 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1b | [Other] Push-pull | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 1b | ||
฿ 1,115.00 ฿ 955.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | 2b | [Other] Push-pull | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 2b | ||
฿ 1,115.00 ฿ 1,005.62 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1a / 1b | [Other] Push-pull | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 1a1b |
Loading...
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Terminal shape | Screw terminal | Mounting Hole | φ22.3 |
Button color | Red | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA |
Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 | Lamp working voltage(V) | Non-illumination type |
Light Source Type | Non-illumination type | Lock removing method | Available |
How can we improve?
How can we improve?