(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 HW series emergency stop push button switch
[Features]
■ (Non-illuminated type) push-lock, turn-reset switch.
· Button color is red (R) only.
· The push-lock, turn-reset type locks itself in place when the button is pushed and resets when it is turned to the right.
· Terminal cover (HW-VL7) included.
■ (Illuminated type) push-lock, turn-reset switch.
· Lens color is red (R) only.
· Illuminated push-lock, turn-reset switches come with an LED or incandescent light.
· The push-lock, turn-reset type locks itself in place when the button is pushed and resets when it is turned to the right.
· Terminal cover (HW-VL7) included.
Part Number |
---|
HW1B-X411R |
HW1B-Y211R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact Configuration | Push button operation | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Button shape | Contact Material | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,598.34 ฿ 959.16 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1a / 1b | [Other] Push to lock, reset with key | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 1a1b | ||
฿ 1,115.00 ฿ 1,005.62 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | - | 1a / 1b | [Other] Push-pull | 41.4 | 40 | 81.4 | Contact block split type | Large | Silver | 1a1b |
Loading...
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Terminal shape | Screw terminal | Mounting Hole | φ22.3 |
Button color | Red | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA |
Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 | Lamp working voltage(V) | Non-illumination type |
Light Source Type | Non-illumination type | Lock removing method | Available |
How can we improve?
How can we improve?