(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specification change notice
Affected products: φ22 HW series screw-type control unit
φ22 HW series push-in type control unit (finished product, operation unit)
Changes: (1) Change in shape of connection unit, (2) Change in model number of connection unit
Implementation period: From November 2022 onwards, there is a possibility that old and new products will be shipped together. Please note.
Details:
Model | Products starting with the following model numbers | (1) Change in the shape of the control unit |
---|---|---|
Push button switch | HW□B-M1 | can be |
Push button switch | HW□B-A1 | none |
Push button switch | HW□B-※3 | none |
Push button switch | HW□B-※4 | none |
Push button switch | HW□B-M5 | none |
Illuminated push button switch | HW□L-※1 | none |
Illuminated push button switch | HW□L-※4 | none |
2-point push button switch | HW7D-B HW7D-L | none |
Selector switch | HW1S-□T | can be |
Selector switch | HW1S-□L | can be |
Illuminated selector switch | HW1F-□ | none |
Illuminated selector switch | HW1F-□L | none |
Key selector switch | HW1K | can be |
Selector Push Button Switch | HW1R | none |
Mono Lever Switch | HW1M | none |
Emergency stop push button switch | HW1B-V3 | none |
Emergency stop push button switch | HW1B-V4,V5 | none |
Emergency stop push button switches | HW1B-X HW1B-Y | none |
*Model number designation code (M: momentary, A: alternate)
(1) Screw type: Change in shape of connection unit
The shape of the connection unit will be changed as follows.
The shape change allows the connection unit to be installed with one touch (the yellow lever stopper will no longer be necessary).
In accordance with the change in shape of the connection unit, the installation method described in the emergency stop push button switch instruction manual will be changed, and German and French will also be added.
Before change | After change |
---|---|
(2) Screw type: Change in model number of connection unit
Due to the change in the shape of the connection unit, the model number on the side label will be changed to the product model number as follows.
Before change | After change |
---|---|
Model number: HW-CB** | Display model number: Product model number display |
ø22 HW Series Emergency Stop Switches (Non-Illuminated)
Stop Switches Catalog Click here
Contact Block | Rated Insulation Voltage | 600V |
---|---|---|
Rated current | 10A | |
Contact ratings based on load type JIS C8201-5-1, IEC60947-5-1 | AC-15 (A600) DC-13 |
Voltage and current used based on load type
Operating voltage | 24V | 48V | 50V | 110V | 220V | 440V | ||
---|---|---|---|---|---|---|---|---|
Current used | AC 50/60Hz | AC-12 Resistive loads and semiconductor loads, etc. | 10A | - | 10A | 10A | 6A | 2A |
AC-15 Control of AC electromagnetic load (>72VA) etc. | 10A | - | 7A | 5A | 3A | 1A | ||
Direct current | DC-12 Resistive loads and semiconductor loads, etc. | 8A | 4A | - | 2.2A | 1.1A | - | |
DC-13 DC electromagnet control, etc. | 4A | 2A | - | 1.1A | 0.6A | - |
Standard use condition | Ambient temperature | >-25 to +60°C (but do not freeze) -40 to +80°C (but do not freeze) 45 to 85% RH (but do not freeze) |
---|---|---|
Storage ambient temperature | ||
Ambient humidity | ||
Minimum direct opening force | 50N | |
Minimum operating distance until direct opening operation | 5.5mm | |
Maximum Operating Distance | 10.0mm | |
Contact Resistance | 50mΩ or less (initial value) | |
Insulation resistance | 100MΩ or more (DC500V megger) | |
Withstand voltage | Between live and non-live parts: AC2500V for 1 minute Between different terminals: AC2500V for 1 minute Between same terminals: AC2500V for 1 minute | |
Shock Resistant | Malfunction: 100m/s2 or less Endurance: 1000m/s2 or less | |
Vibration resistance | Malfunction: 5 to 55Hz Single amplitude 0.5mm Endurance: 30Hz Single amplitude 1.5mm | |
Opening and closing frequency | 900 times/hour | |
durability | Mechanical: 500,000 times or more (push-pull switch: 250,000 times or more) Electrical: 500,000 times or more (push-pull switch: 250,000 times or more) (Note) Opening and closing at a switching frequency of 900 times/hour and a usage rate of 40%. | |
Protective structure | IP65 (IEC 60529) | |
Short circuit protection device | 250V/10A fuse (Type aM IEC60269-1/IEC60269-2) | |
Terminal Shape | M3.5 screw | |
Weight (approx.) | 76g (HW1B-V322 type) 99g (HW1B-X422R type) 54g (HW1B-Y202 type) 79g (HW1B-V422R-EMO type) |
Equivalent circuit |
---|
Part Number |
---|
HW1B-V4P02R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact Configuration | Push button operation | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Button shape | Contact Material | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,518.00 ฿ 1,301.38 | EMERGENCY STOP SWITCH | 1 Piece(s) | Quote | 10 | 2b | Push to lock/turn to reset | 42.9 | 40 | 78.8 | Contact block split type (Push in) | Large | Silver | 2b |
Loading...
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Terminal shape | Screw terminal | Mounting Hole | φ22.3 |
Button color | Red | Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA |
Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 | Lamp working voltage(V) | Non-illumination type |
Light Source Type | Non-illumination type | Lock removing method | Available |
How can we improve?
How can we improve?