1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 HW Series Emergency Stop Push Button Switch (Part Number)

EMERGENCY STOP SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 906.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 HW series emergency stop push button switch

[Features]
■ (Non-illuminated type) push-lock, turn-reset switch.
· Button color is red (R) only.
· The push-lock, turn-reset type locks itself in place when the button is pushed and resets when it is turned to the right.
· Terminal cover (HW-VL7) included.
■ (Illuminated type) push-lock, turn-reset switch.
· Lens color is red (R) only.
· Illuminated push-lock, turn-reset switches come with an LED or incandescent light.
· The push-lock, turn-reset type locks itself in place when the button is pushed and resets when it is turned to the right.
· Terminal cover (HW-VL7) included.

 
Part Number
HW1B-V3P01R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact Configuration Push button operation Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Button shape Contact Material Contact configuration details

฿ 1,173.00

฿ 1,005.73

EMERGENCY STOP SWITCH 1 Piece(s) Quote 101bPush to lock/turn to reset42.93078.8Contact block split type (Push in)Medium-SizedSilver1b

Loading...

  1. 1

Basic Information

Type Non-illumination type emergency stop Shape Mushroom shape Card included NA
Name Plate NA Terminal shape Screw terminal Mounting Hole φ22.3
Button color Red Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8 Lamp working voltage(V) Non-illumination type
Light Source Type Non-illumination type Lock removing method Available