(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 XA series, emergency stop switch
[Features]
· The world's first 4-contact emergency stop push button switch at ø16, with the short length of 27.9 mm.
· Safe-breaking action for the ultimate in safety.
· Panel depth is 27.9 mm for 1 to4-contacts.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1 to 4 main contacts (b contacts) and 1 monitor contact (a contact) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· 2 button sizes: ø29 (medium) and ø40 (large).
· Button colors on the non-illuminated types include two "emergency stop" reds and one "stop" gray (gray available on the medium-sized buttons only).
· * Dark red (R): Munsell code 5R4/12 (approximate).
· Bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.
Part Number |
---|
XA1E-BV302R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Terminal shape | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Specifications | Button shape | Contact configuration details | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,790.00 ฿ 1,330.51 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Non-illumination type emergency stop | Solder terminal | 2b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65 | 30.4 | 29.4 | 48.5 | 3 | Separate Type | Medium-Sized | Main contact 2b | NA |
Loading...
Shape | Mushroom shape | Card included | NA | Name Plate | NA |
---|---|---|---|---|---|
Mounting Hole | φ 16.2 | Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Current Capacity at VDC 30(A) | 2 |
Contact Material | Gold |
Please check the type/dimensions/specifications of the part XA1E-BV302R in the ø16 XA Series, Emergency Stop Switch series.
Part Number |
---|
XA1E-BV301R |
XA1E-BV301RH |
XA1E-BV302RH |
XA1E-BV302VR |
XA1E-BV302VRH |
XA1E-BV303R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Terminal shape | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Specifications | Button shape | Contact configuration details | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,603.34 | 1 Piece(s) | Same day | Non-illumination type emergency stop | Solder terminal | 1b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65 | 30.4 | 29.4 | 48.5 | 3 | Separate Type | Medium-Sized | Main contact 1b | NA | ||
฿ 1,603.34 | 1 Piece(s) | Same day | Non-illumination type emergency stop | Solder terminal | 1b | [Other] Push to lock, pull or turn to reset | [Red] Bright red | [Available] IP65 | 30.4 | 29.4 | 48.5 | 3 | Separate Type | Medium-Sized | Main contact 1b | NA | ||
฿ 1,790.00 | 1 Piece(s) | Same day | Non-illumination type emergency stop | Solder terminal | 2b | [Other] Push to lock, pull or turn to reset | [Red] Bright red | [Available] IP65 | 30.4 | 29.4 | 48.5 | 3 | Separate Type | Medium-Sized | Main contact 2b | NA | ||
฿ 1,790.00 | 1 Piece(s) | Same day | Non-illumination type emergency stop | [Other] PCB terminal | 2b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65 | 30.4 | 29.4 | 49.5 | 3 | Separate Type | Medium-Sized | Main contact 2b | NA | ||
฿ 1,790.00 | 1 Piece(s) | Same day | Non-illumination type emergency stop | [Other] PCB terminal | 2b | [Other] Push to lock, pull or turn to reset | [Red] Bright red | [Available] IP65 | 30.4 | 29.4 | 49.5 | 3 | Separate Type | Medium-Sized | Main contact 2b | NA | ||
฿ 1,985.00 | 1 Piece(s) | 4 Day(s) | Non-illumination type emergency stop | Solder terminal | 3b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65 | 30.4 | 29.4 | 48.5 | 3 | Separate Type | Medium-Sized | Main contact 3b | NA |
How can we improve?
How can we improve?