1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 XA Series, Emergency Stop Switch (Part Number)

PUSH-BUTTON SWITCH

ø16 XA Series, Emergency Stop Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,418.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 XA series, emergency stop switch

[Features]
· The world's first 4-contact emergency stop push button switch at ø16, with the short length of 27.9 mm.
· Safe-breaking action for the ultimate in safety.
· Panel depth is 27.9 mm for 1 to4-contacts.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1 to 4 main contacts (b contacts) and 1 monitor contact (a contact) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· 2 button sizes: ø29 (medium) and ø40 (large).
· Button colors on the non-illuminated types include two "emergency stop" reds and one "stop" gray (gray available on the medium-sized buttons only).
· * Dark red (R): Munsell code 5R4/12 (approximate).
· Bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.

 
Part Number
XA1E-LV313Q4R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Terminal shape Contact Configuration Push button operation Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details Lock removing method

฿ 2,483.34

฿ 1,844.62

PUSH-BUTTON SWITCH 1 Piece(s) Same day Illuminated emergency stopSolder terminal1a / 3b[Other] Push to lock, pull or turn to reset-[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 3b/monitor contact 1aNA

Loading...

  1. 1

Basic Information

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ 16.2 Representative Standard CE / UL / CUL / TUV / CCC / CSA Current Capacity at VDC 30(A) 2
Contact Material Gold

Please check the type/dimensions/specifications of the part XA1E-LV313Q4R in the ø16 XA Series, Emergency Stop Switch series.

Products with similar specification

Part Number
XA1E-BV302RH
XA1E-BV302VR
XA1E-BV302VRH
XA1E-LV401Q4R
XA1E-LV402Q4R
XA1E-LV402Q4VR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Terminal shape Contact Configuration Push button operation Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details Lock removing method

฿ 1,790.00

1 Piece(s) Same day Non-illumination type emergency stopSolder terminal2b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP6530.429.448.53Separate TypeMedium-SizedMain contact 2bNA

฿ 1,790.00

1 Piece(s) Same day Non-illumination type emergency stop[Other] PCB terminal2b[Other] Push to lock, pull or turn to reset-[Available] IP6530.429.449.53Separate TypeMedium-SizedMain contact 2bNA

฿ 1,790.00

1 Piece(s) Same day Non-illumination type emergency stop[Other] PCB terminal2b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP6530.429.449.53Separate TypeMedium-SizedMain contact 2bNA

฿ 2,056.67

1 Piece(s) Same day Illuminated emergency stopSolder terminal1b[Other] Push to lock, pull or turn to reset-[Available] IP65404048.53Separate TypeLargeMain contact 1bNA

฿ 2,251.67

1 Piece(s) 98 Day(s) Illuminated emergency stopSolder terminal2b[Other] Push to lock, pull or turn to reset-[Available] IP65404048.53Separate TypeLargeMain contact 2bNA

฿ 2,251.67

1 Piece(s) Same day Illuminated emergency stop[Other] PCB terminal2b[Other] Push to lock, pull or turn to reset-[Available] IP65404049.53Separate TypeLargeMain contact 2bNA