(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A Heavy Duty Type designed for control, safety, and ruggedness. Suited for manufacturing machinery and other harsh environments.
[Features]
· Uses a separate locking-lever removal system.
· □24 mm / ø24 mm size (bezel) for use with thumbs or gloved hands.
· Boosted operation load and stroke prevents mistakes and improves control safety.
· Densely-populated mounting is possible, and it's still easy to insert or remove the contact unit.
· Sturdy anti-vibration/shock construction featuring an excellent environment-resistant IP65 protective construction.
· UL and CSA certified.
· EN (Europe) standard compliant (EN60947-5-1/TÜV Rhineland certified).
Part Number |
---|
HA1B-A1C1R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Type | Push button operation | Button color | Contact Configuration | Terminal shape | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Illuminated lens-type | With barrier | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | Round | - | Alternate | - | 1c | Solder terminal/tab terminal | 56 | CE / UL / TUV / CSA | 24 | 24 | 0.1 | 0.1 | × | NA | Flat Type | Non-illumination type | Gold | Non-illumination type | NA |
Loading...
Mounting Hole | φ 16.2 | Guard included | NA | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Lock removing method | Available |
How can we improve?
How can we improve?