1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 H6 Series, Small Control Unit (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

ø16 H6 Series, Small Control Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Heavy Duty Type designed for control, safety, and ruggedness. Suited for manufacturing machinery and other harsh environments.

[Features]
· Uses a separate locking-lever removal system.
· □24 mm / ø24 mm size (bezel) for use with thumbs or gloved hands.
· Boosted operation load and stroke prevents mistakes and improves control safety.
· Densely-populated mounting is possible, and it's still easy to insert or remove the contact unit.
· Sturdy anti-vibration/shock construction featuring an excellent environment-resistant IP65 protective construction.
· UL and CSA certified.
· EN (Europe) standard compliant (EN60947-5-1/TÜV Rhineland certified).

 
Part Number
HA1B-A1C1LW SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Type Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features

฿ 647.00

฿ 554.28

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote Round-Alternate[White] Milk White1cSolder terminal/tab terminal56CE / UL / TUV / CSA24240.10.1NAFlat TypeNon-illumination typeGoldNon-illumination typeNA

Loading...

  1. 1

Basic Information

Mounting Hole φ 16.2 Guard included NA Protection function (environmentally resistant) IP65
Lock removing method Available