ø22 Emergency Stop Push Button Switch Name Plate

Brand :
IDEC

Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· ø22 HW/XW series emergency stop push button switch name plate

Product Specifications

Product nameCharacter specificationsModel numberMaterialBackground colorLetter color
Large (φ40)
button nameplate
PlainHWAV-0Polyamide resinyellowBlack
PlainHWAV-0-YPolyamide resin
EMERGENCY STOPHWAV-27Polyamide resin
EMERGENCY STOPHWAV-27-YPolyamide resin
Extra large (φ60)
button nameplate
PlainHWAV5-0PBT resin
EMERGENCY STOPHWAV5-27PBT resin
EMERGENCY STOPHWAV5-J27PBT resin
EMERGENCY STOPHWAV5F-27PET film sticker
For ø40mm MushroomEMERGENCY OFFHWAV-74-Y-

Dimensions

Large (φ40) button nameplate
Mounting panel thickness when using nameplate: 0.8 to 4.5 mm
Extra large (φ60) button nameplate
Mounting panel thickness when using nameplate: 0.8 to 4 mm
Large (φ40) Mushroom
Mounting panel thickness when using nameplate: 0.8 to 4.5 mm
                                                 
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

HWAV5-27 | ø22 Emergency Stop Push Button Switch Name Plate | IDEC | MISUMI Thailand